Digital Signal Processors & ARM Microprocessors

Platforms

DSP & ARM MPU Design Support

Getting Started

Selection Tool

C5000 DSPs

 

The TMS320C5000™ DSP platform provides a broad portfolio of the most power-efficient DSPs with standby power as low as 0.12 mW and performance up to 600 MIPs. They are optimized for power- and cost-efficient embedded signal processing solutions, including portable electronics in consumer, communications, medical, security and industrial applications.


Select Device Parameters

34 Results  
spacer
CPU Peak MMACS Frequency (MHz) RAM ROM On-Chip L1/SRAM EMIF External Memory Type Supported DMA ADC HPI McBSP UART Timers Boot Loader Available Hardware Accelerators Core Supply (Volts) IO Supply (Volts) Operating Temperature Range (°C)
Tip: Select multiple values in a box by holding down the CTRL key and choosing values, Show me


34 Results - Show All Results < Previous  |  21 - 34 of 34 ResultsPage  1 | 2  

Part Number  Status  
Generation  
CPU  Peak MMACS  Rating  Frequency (MHz)  RISC Frequency (MHz)  RAM  ROM  On-Chip L1/SRAM  EMIF  External Memory Type Supported  DMA  EMAC  USB  MMC/SD  ADC  I2C  HPI  McBSP  UART  SPI  Timers  Boot Loader Available  Hardware Accelerators  Core Supply (Volts)  IO Supply (Volts)  Operating Temperature Range (°C)  Pin/Package  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320VC5410A-160ACTIVE  TMS320C54x Low Power DSPs  1 C54x  160  Catalog  160    128 KB  32 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3      1 16-Bit GP  YES    1.6 V  3.3 V  -40 to 100  144BGA MICROSTAR
144LQFP
Digital Signal Processor  
TMS320VC5410A-120ACTIVE  TMS320C54x Low Power DSPs  1 C54x  120  Catalog  120    128 KB  32 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3      1 16-Bit GP  YES    1.5 V  3.3 V  -40 to 100  Digital Signal Processor  
TMS320VC5410-100ACTIVE  TMS320C54x Low Power DSPs  1 C54x  100  Catalog  100    128 KB  32 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8-Bit HPI  3      1 16-Bit GP  YES    2.5 V  3.3 V  -40 to 100  144LQFP
176BGA MICROSTAR
Digital Signal Processor  
TMS320VC5409A-160ACTIVE  TMS320C54x Low Power DSPs  1 C54x  160  Catalog  160    64 KB  32 KB      Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3      1 16-Bit GP  YES    1.6 V  3.3 V  -40 to 100  144BGA MICROSTAR
144LQFP
Fixed-Point DSP  
TMS320VC5409A-120ACTIVE  TMS320C54x Low Power DSPs  1 C54x  120  Catalog  120    64 KB  32 KB      Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3      1 16-Bit GP  YES    1.5 V  3.3 V  -40 to 100  Fixed-Point DSP  
TMS320VC5409-80ACTIVE  TMS320C54x Low Power DSPs  1 C54x  80  Catalog  80    64 KB  32 KB      Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3      1 16-Bit GP  YES    1.8 V  3.3 V  -40 to 100  144BGA MICROSTAR
144LQFP
Fixed-Point Digital Signal Processor (DSP)  
TMS320VC5409-100ACTIVE  TMS320C54x Low Power DSPs  1 C54x  100  Catalog  100    64 KB  32 KB      Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3      1 16-Bit GP  YES    1.8 V  3.3 V  -40 to 100  144BGA MICROSTAR
144LQFP
Fixed-Point Digital Signal Processor (DSP)  
TMS320VC5407-120ACTIVE  TMS320C54x Low Power DSPs  1 C54x  120  Catalog  120    80 KB  256 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3  1    2 16-Bit GP  YES    1.5 V  3.3 V  0 to 100  Digital Signal Processor  
TMS320VC5404-120ACTIVE  TMS320C54x Low Power DSPs  1 C54x  120  Catalog  120    32 KB  128 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3  1    2 16-Bit GP  YES    1.5 V  3.3 V  0 to 100  144BGA MICROSTAR
144LQFP
Digital Signal Processor  
TMS320VC5402A-160ACTIVE  TMS320C54x Low Power DSPs  1 C54x  160  Catalog  160    32 KB  32 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3      1 16-Bit GP  YES    1.6 V  3.3 V  -40 to 100  Fixed-Point Digital Signal Processor  

Part Number  Status  Generation  CPU  Peak MMACS  Rating  Frequency (MHz)  RISC Frequency (MHz)  RAM  ROM  On-Chip L1/SRAM  EMIF  External Memory Type Supported  DMA  EMAC  USB  MMC/SD  ADC  I2C  HPI  McBSP  UART  SPI  Timers  Boot Loader Available  Hardware Accelerators  Core Supply (Volts)  IO Supply (Volts)  Operating Temperature Range (°C)  Pin/Package  
Description  
TMS320VC5402-100ACTIVE  TMS320C54x Low Power DSPs  1 C54x  100  Catalog  100    32 KB  8 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8-Bit HPI  2      2 16-Bit GP  YES    1.8 V  3.3 V  -40 to 100  144BGA MICROSTAR
144LQFP
Digital Signal Processor  
TMS320VC5401-50ACTIVE  TMS320C54x Low Power DSPs  1 C54x  50  Catalog  50    16 KB  8 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8-Bit HPI  2      2 16-Bit GP  YES    1.8 V  3.3 V  -40 to 100  144BGA MICROSTAR
144LQFP
Fixed-Point Digital Signal Processor  
TMS320UC5409-80ACTIVE  TMS320C54x Low Power DSPs  1 C54x  80  Catalog  80    64 KB  32 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8/16-Bit HPI  3      1 16-Bit GP  YES    1.8 V  1.8 V to 3.6 V  -40 to 100  Digital Signal Processor  
TMS320UC5402-80ACTIVE  TMS320C54x Low Power DSPs  1 C54x  80  Catalog  80    32 KB  8 KB    1 16-Bit  Async  1 6-Ch Ext DMA            1 8-Bit HPI  2      2 16-Bit GP  YES    1.8 V  1.8 V to 3.6 V  -40 to 100  144BGA MICROSTAR
144LQFP
Digital Signal Processor  
spacer
34 Results - Show All Results < Previous  |  21 - 34 of 34 ResultsPage  1 | 2