Part Number Status Generation CPU RAM VLYNQ Peak MMACS Frequency (MHz) UART On-Chip L1/SRAM On-Chip L2/SRAM EMIF External Memory Type Supported DMA EMAC Serial RapidIO PCI HPI UTOPIA McBSP McASP I2C SPI Trace Enabled Timers Hardware Accelerators Core Supply (Volts) IO Supply (Volts) Operating Temperature Range (°C) Rating Pin/Package Description
TMS320C6474-1200 ACTIVE TMS320C647x Multicore DSPs 3 C64x+ 28800 1200 192 KB (3 x 64 KB per core) 3072 KB 1 32-Bit DDR2 EMIF DDR2 SDRAM 64-Ch EDMA 10/100/1000 1 (two lanes) 2 1 Yes 6 64-Bit GP TCP2 VCP2 0.9 V to 1.2 V SmartReflex 1.8 V, 1.1 V -40 to 95 0 to 95 Catalog 561FCBGA Multicore Digital Signal Processor TMS320C6474-1000 ACTIVE TMS320C647x Multicore DSPs 3 C64x+ 24000 1000 192 KB (3 x 64 KB per core) 3072 KB 1 32-Bit DDR2 EMIF DDR2 SDRAM 64-Ch EDMA 10/100/1000 1 (two lanes) 2 1 Yes 6 64-Bit GP TCP2 VCP2 0.9 V to 1.2 V SmartReflex 1.8 V, 1.1 V -40 to 100 0 to 100 Catalog 561FCBGA Multicore Digital Signal Processor TMS320C6472-700 NEW ACTIVE TMS320C647x Multicore DSPs 6 C64x+ 33600 700 384 kB (6 x 64 KB per core) 4416 KB (768K Shared) 1 32-Bit DDR2 EMIF DDR2 SDRAM 64-Ch EDMA 10/100/1000 1 (two lanes) 1 12 64-Bit GP 1.2 V 1.2 V, 1.8 V, 3.3 V 0 to 85 Catalog 737FCBGA Fixed-Point Digital Signal Processor TMS320C6472-625 NEW ACTIVE TMS320C647x Multicore DSPs 6 C64x+ 30000 625 384 kB (6 x 64 KB per core) 4416 KB (768K Shared) 1 32-Bit DDR2 EMIF DDR2 SDRAM 64-Ch EDMA 10/100/1000 1 (two lanes) 1 12 64-Bit GP 1.1 V 1.2 V, 1.8 V, 3.3 V -40 to 100 Catalog 737FCBGA Fixed-Point Digital Signal Processor TMS320C6472-500 NEW ACTIVE TMS320C647x Multicore DSPs 6 C64x+ 24000 500 384 kB (6 x 64 KB per core) 4416 KB (768K Shared) 1 32-Bit DDR2 EMIF DDR2 SDRAM 64-Ch EDMA 10/100/1000 1 (two lanes) 1 12 64-Bit GP 1.0 V 1.2 V, 1.8 V, 3.3 V -40 to 100 Catalog 737FCBGA Fixed-Point Digital Signal Processor TMS320C6457-1200 ACTIVE TMS320C645x DSPs 1 C64x+ 9600 1200 64 KB 2048 KB 1 32-Bit DDR2 EMIF 1 64-Bit EMIFA Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 (Four 1x) 1 32/16-Bit 1 2 1 Yes 2 64-Bit GP TCP2 VCP2 1.2V 3.3 V, 1.8V, 1.1V -40 to 95 0 to 95 Catalog 688FCBGA Fixed-Point Digital Signal Processor TMS320C6455-850 ACTIVE TMS320C645x DSPs 1 C64x+ 6800 850 64 KB 2048 KB 1 32-Bit DDR2 EMIF 1 64-Bit EMIFA Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 1 32-Bit [66/33 MHz] 1 32/16-Bit 1 2 1 Yes 2 64-Bit GP TCP2 VCP2 1.2 V 3.3 V, 1.8 V, 1.5 V, 1.2 V 0 to 90 Catalog 697FCBGA Fixed-Point Digital Signal Processor TMS320C6455-720 ACTIVE TMS320C645x DSPs 1 C64x+ 5760 720 64 KB 2048 KB 1 32-Bit DDR2 EMIF 1 64-Bit EMIFA Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 1 32-Bit [66/33 MHz] 1 32/16-Bit 1 2 1 Yes 2 64-Bit GP TCP2 VCP2 1.2 V 3.3 V, 1.8 V, 1.5 V, 1.2 V 0 to 90 Catalog 697FCBGA Fixed-Point Digital Signal Processor TMS320C6455-1200 ACTIVE TMS320C645x DSPs 1 C64x+ 9600 1200 64 KB 2048 KB 1 32-Bit DDR2 EMIF 1 64-Bit EMIFA Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 1 32-Bit [66/33 MHz] 1 32/16-Bit 1 2 1 Yes 2 64-Bit GP TCP2 VCP2 1.25 V 3.3 V, 1.8 V, 1.5 V, 1.2 V 0 to 90 Catalog 697FCBGA Fixed-Point Digital Signal Processor TMS320C6455-1000 ACTIVE TMS320C645x DSPs 1 C64x+ 8000 1000 64 KB 2048 KB 1 32-Bit DDR2 EMIF 1 64-Bit EMIFA Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 1 32-Bit [66/33 MHz] 1 32/16-Bit 1 2 1 Yes 2 64-Bit GP TCP2 VCP2 1.25 V 3.3 V, 1.8 V, 1.5 V, 1.2 V -40 to 105 0 to 90 Catalog 697FCBGA Fixed-Point Digital Signal Processor Part Number Status Generation CPU RAM VLYNQ Peak MMACS Frequency (MHz) UART On-Chip L1/SRAM On-Chip L2/SRAM EMIF External Memory Type Supported DMA EMAC Serial RapidIO PCI HPI UTOPIA McBSP McASP I2C SPI Trace Enabled Timers Hardware Accelerators Core Supply (Volts) IO Supply (Volts) Operating Temperature Range (°C) Rating Pin/Package Description TMS320C6454-850 ACTIVE TMS320C645x DSPs 1 C64x+ 6800 850 64 KB 1048 KB 1 32-Bit DDR2 EMIF 1 64-Bit EMIFA Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 32-Bit [66/33 MHz] 1 32/16-Bit 2 1 Yes 2 64-Bit GP 1.2 V 3.3 V, 1.8 V, 1.5 V, 1.2 V 0 to 90 Catalog 697FCBGA Fixed-Point Digital Signal Processor TMS320C6454-720 ACTIVE TMS320C645x DSPs 1 C64x+ 5760 720 64 KB 1048 KB 1 32-Bit DDR2 EMIF 1 64-Bit EMIFA Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 32-Bit [66/33 MHz] 1 32/16-Bit 2 1 Yes 2 64-Bit GP 1.2 V 3.3 V, 1.8 V, 1.5 V, 1.2 V 0 to 90 Catalog 697FCBGA Fixed-Point Digital Signal Processor TMS320C6454-1000 ACTIVE TMS320C645x DSPs 1 C64x+ 8000 1000 64 KB 1048 KB 1 32-Bit DDR2 EMIF 1 64-Bit EMIFA Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 32-Bit [66/33 MHz] 1 32/16-Bit 2 1 Yes 2 64-Bit GP 1.25 V 3.3 V, 1.8 V, 1.5 V, 1.2 V -40 to 105 0 to 90 Catalog 697FCBGA Fixed-Point Digital Signal Processor TMS320C6452-900 ACTIVE TMS320C645x DSPs 1 C64x+ 1 7200 900 1 64 KB 1408 KB 1 16-Bit EMIFA 1 32-Bit DDR2 EMIF Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 32-Bit [66/33 MHz] 1 32/16-Bit 1 1 1 Yes 4 64-Bit GP 1.2 V 3.3 V, 1.8 V, 1.2 V 0 to 90 Catalog 529FCBGA Digital Signal Processor TMS320C6452-720 ACTIVE TMS320C645x DSPs 1 C64x+ 1 5760 720 1 64 KB 1408 KB 1 16-Bit EMIFA 1 32-Bit DDR2 EMIF Async SRAM DDR2SDRAM SBSRAM 64-Ch EDMA 10/100/1000 1 32-Bit [66/33 MHz] 1 32/16-Bit 1 1 1 Yes 4 64-Bit GP 1.2 V 3.3 V, 1.8 V, 1.2 V 0 to 90 Catalog 529FCBGA Digital Signal Processor TMS320C6424-700 ACTIVE TMS320C642x DSPs 1 C64x+ 1 5600 700 2 112 KB 128 KB 1 16/8-Bit EMIFA 1 32/16-Bit DDR2 Async SRAM DDR2 SDRAM NAND Flash 64-Ch EDMA 10/100 1 32-Bit [33 MHz] 1 16-Bit 2 1 1 1 64-Bit WD 2 64-Bit GP 1.05 V 1.2 V 1.8 V 3.3 V 0 to 90 Catalog 361NFBGA 376BGA Fixed-Point Digital Signal Processor TMS320C6424-600 ACTIVE TMS320C642x DSPs 1 C64x+ 1 4800 600 2 112 KB 128 KB 1 16/8-Bit EMIFA 1 32/16-Bit DDR2 Async SRAM DDR2 SDRAM NAND Flash 64-Ch EDMA 10/100 1 32-Bit [33 MHz] 1 16-Bit 2 1 1 1 64-Bit WD 2 64-Bit GP 1.05 V 1.2 V 1.8 V 3.3 V -40 to 125 0 to 90 Catalog 361NFBGA 376BGA Fixed-Point Digital Signal Processor TMS320C6424-500 ACTIVE TMS320C642x DSPs 1 C64x+ 1 4000 500 2 112 KB 128 KB 1 16/8-Bit EMIFA 1 32/16-Bit DDR2 Async SRAM DDR2 SDRAM NAND Flash 64-Ch EDMA 10/100 1 32-Bit [33 MHz] 1 16-Bit 2 1 1 1 64-Bit WD 2 64-Bit GP 1.05 V 1.2 V 1.8 V 3.3 V -40 to 125 0 to 90 Catalog 361NFBGA 376BGA Fixed-Point Digital Signal Processor TMS320C6424-400 ACTIVE TMS320C642x DSPs 1 C64x+ 1 3200 400 2 112 KB 128 KB 1 16/8-Bit EMIFA 1 32/16-Bit DDR2 Async SRAM DDR2 SDRAM NAND Flash 64-Ch EDMA 10/100 1 32-Bit [33 MHz] 1 16-Bit 2 1 1 1 64-Bit WD 2 64-Bit GP 1.05 V 1.2 V 1.8 V 3.3 V -40 to 125 0 to 90 Catalog 361NFBGA 376BGA Fixed-Point Digital Signal Processor TMS320C6421-700 ACTIVE TMS320C642x DSPs 1 C64x+ 1 5600 700 1 32 KB 64 KB 1 16-Bit DDR2 1 8-Bit EMIFA Async SRAM DDR2 SDRAM NAND Flash 64-Ch EDMA 10/100 1 16-Bit 1 1 1 1 64-Bit WD 2 64-Bit GP 1.05 V 1.2 V 1.8 V 3.3 V -40 to 125 0 to 90 Catalog Fixed-Point Digital Signal Processor