Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

HC - High-Speed CMOS Logic

High-speed CMOS (HCMOS) has dominated the logic marketplace over the past decade by delivering low power and low noise at a low price. With over 100 released devices, Texas Instruments is committed to being the last supplier of HCMOS. The HC family offers CMOS-compatible inputs and the HCT family offers TTL-compatible inputs.

While HCMOS can be used in most new designs, TI recommends Advanced High-speed CMOS (AHC) as your reliable and effortless migration path from the HC family. AHC delivers the same low noise as HC, with half the static power consumption of HC, at a competitive price. For more information, please refer to the AHC homepage.

  • HC4851/52 Product Clip (scyb019b.pdf, 128 KB)
    Download


Select a Product Area for Parametric Search

 

   Logic

   Buffer/Driver/Transceiver  (29)

   Flip-Flop/Latch/Register  (28)



   Gate  (31)

   MSI Function  (20)

 


Select Device Parameters

116 Results - View Results at the bottom of the page
5V Supply Voltage (102)
High Speed (2) spacer
spacer
Output Drive (mA) Output Approx. Price (US$) Rating Logic No. of Gates Static Current Pin/Package Technology Family No. of Outputs tpd max (ns) Operating Temp Range (Celsius) No. of Bits
Tip: Ctrl+click to select multiple values within a box. Show me


116 Results - Show All Results 1 - 10 of 116 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  
Sub Family  
Input Level  Output Drive (mA)  Output  Output Level  Voltage Nodes (V)  Rating  Logic  No. of Gates  Static Current  Technology Family  No. of Outputs  tpd max (ns)  Vcc range (V)  No. of Bits  Numeric Price for Sort  5V Supply Voltage  High Speed  Medium Speed  Performance Optimized  Transceivers w/Registers/UBT  Low Power Consumption  Low Speed  Very Low Power Consumption  Medium Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN54AS885 ACTIVE  Address/Identity/Magnitude Comparator  TTL      TTL  5  Military  True      AS      4.5 to 5.5  8  13.23  Yes        Yes          24CDIP
24CFP
28LCCC
13.23 | 1ku  8-Bit Magnitude Comparators  
SN74AS885ACTIVE  Address/Identity/Magnitude Comparator  TTL      TTL  5  Catalog  True      AS      4.5 to 5.5  8  12.15  Yes        Yes          24PDIP
24SOIC
12.15 | 1ku  Octal Magnitude Comparators  
SN54AS08 ACTIVE  AND Gate  TTL      TTL  5  Military    4    AS      4.5 to 5.5    3.1  Yes                Yes  14CDIP
14CFP
20LCCC
3.10 | 1ku  Quadruple 2-Input Positive-AND Gates  
SN54AS11 ACTIVE  AND Gate  TTL      TTL  5  Military    3    AS      4.5 to 5.5    1.99  Yes                Yes  14CDIP
20LCCC
1.99 | 1ku  Triple 3-Input Positive-AND Gates  
SN54AS808B ACTIVE  AND Gate  TTL      TTL  5  Military    6    AS      4.5 to 5.5    9.67  Yes          Yes    Yes  Yes  20CDIP
20LCCC
9.67 | 1ku  Hex 2-Input And Drivers  
SN74AS08ACTIVE  AND Gate  TTL  -2/20    TTL  5  Catalog    4  16.65  AS    5.5  4.5 to 5.5    .65  Yes                Yes  14PDIP
14SO
14SOIC
0.65 | 1ku  Quadruple 2-Input Positive-AND Gates  
SN74AS1008AACTIVE  AND Gate  TTL  -48/48    TTL  5  Catalog    4  15.75  AS    6  4.5 to 5.5    1.85  Yes                Yes  14PDIP
14SOIC
1.85 | 1ku  Quadruple 2-Input Positive-AND Buffers/Drivers  
SN74AS11ACTIVE  AND Gate  TTL  -2/20    TTL  5  Catalog    3  12.5  AS    6  4.5 to 5.5    1.4  Yes                Yes  14PDIP
14SO
14SOIC
1.40 | 1ku  Triple 3-Input Positive-AND Gates  
SN74AS21ACTIVE  AND Gate  TTL  -2/20    TTL  5  Catalog    2  8.3  AS    6  4.5 to 5.5    1.15  Yes                Yes  14PDIP
14SO
14SOIC
1.15 | 1ku  Dual 4-Input Positive-AND Gates  
SN74AS808BACTIVE  AND Gate  TTL  -48/48    TTL  5  Catalog    6  23  AS    6  4.5 to 5.5    3.7  Yes          Yes    Yes  Yes  20PDIP
20SOIC
3.70 | 1ku  Hex 2-Input AND Drivers  
spacer
116 Results - Show All Results 1 - 10 of 116 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >