High Reliability

Cross Reference Search

Technical Documents

How to Buy

Quality & Reliability Info

Logic

  • HiRel announces new versions of its popular Unitrode Power Management and AC logic families (sgzb010.pdf, 245 KB)
    2009 Download

Already the leading supplier of Commercial- and Military-grade Logic ICs, Texas Instruments now offers a full line of MIL-PRF-38535 Class V (QML) Logic devices to support the rigorous demands of the Space market. As a fully certified supplier, Texas Instruments currently offers QML Class V logic devices in the following Logic families; AC, ACT, HC, HCT, LVC, LVT, and LS.

Texas Instruments is committed to supporting your future space-level systems, and will continue to release new QML Class V Logic devices that leverage TI's most advanced processing technology to create world-class performance, and set new levels in cost efficiency. These new QML Class V releases may include products from the AHC, AHCT, LVCH, and LVTH Logic families.

Texas Instruments also has the ability to release new QML Class V devices (by request) in any Logic family currently available in the Military Logic product line. Engineering samples, pricing information, qual-data, and IBIS models for these QML Class V Logic devices are also available by directly contacting TI's Product Information Center.

TI supplies QML Class V LS Logic


In response to the January 2003 announcement by National Semiconductor, we are providing a list of all the QML Class V LS Logic devices that TI offers. You can depend on our commitment to the market, and that we will respond immediately to your needs.

  • National / TI Cross Reference - QML Class V LS Device Family (TI_Natl_LS_X-Ref.pdf, 16 KB)
    2003 Download

Please make a selection on the left hand side to view specific product information.

TI HiRel Space Product Overview

Space Products Cast

Watch the TI HiRel Space Products Overview.


Select Device Parameters

108 Results - View Results at the bottom of the page
spacer
Logic Output Drive (mA) th (ns) Output Level Approx. Price (US$) Rating Input Level No. of Gates Vcc range (V) Output Static Current Voltage Nodes (V) Technology Family No. of Outputs tpd max (ns)
Tip: Select multiple values in a box by holding down the CTRL key and choosing values, Show me


108 Results - Show All Results 1 - 20 of 108 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  
Sub Family  
Logic  Output Drive (mA)  th (ns)  Output Level  Rating  Input Level  No. of Gates  Vcc range (V)  Output  Static Current  Voltage Nodes (V)  Technology Family  No. of Outputs  tpd max (ns)  No. of Bits  Numeric Price for Sort  5V Supply Voltage  Performance Optimized  3.3V Supply Voltage  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN54LS283-SP ACTIVE  Adders        TTL  Space  TTL    4.5 to 5.5      5  LS        142.98        16CDIP142.98 | 1ku  4-Bit Binary Full Adders With Fast Carry  
SN54LS85-SP ACTIVE  Address/Identity/Magnitude Comparators  True      TTL  Space  TTL    4.5 to 5.5      5  LS      4  142.98        16CDIP
16CFP
142.98 | 1ku  4-Bit Magnitude Comparators  
SN54AHCT08-SP ACTIVE  AND Gates    -8/8    CMOS  Space  TTL  4  4.5 to 5.5    0.02  5  AHCT    9    100.2        14CDIP
14CFP
100.20 | 1ku  Quadruple 2-Input Positive-AND Gates  
SN54HC08-SP ACTIVE  AND Gates        CMOS  Space  CMOS  4  2.0 to 6.0      6, 5, 2  HC        115.12        14CDIP
14CFP
115.12 | 1ku  Quadruple 2-Input Positive-AND Gates  
SN54HC11-SP ACTIVE  AND Gates        CMOS  Space  CMOS  3  2.0 to 6.0      6, 5, 2  HC        115.12        14CDIP
14CFP
115.12 | 1ku  Triple 3-Input Positive-AND Gates  
SN54LS08-SP ACTIVE  AND Gates        TTL  Space  TTL  4  4.5 to 5.5      5  LS        142.98        14CDIP
14CFP
142.98 | 1ku  Quadruple 2-Input Positive-AND Gates  
SN54HC161-SP ACTIVE  Binary Counters        CMOS  Space  CMOS    2.0 to 6.0  2S    6, 5, 2  HC        115.12        16CDIP
16CFP
115.12 | 1ku  Synchronous 4-Bit Binary Counters  
SN54LS161A-SP ACTIVE  Binary Counters          Space              LS        142.98        16CDIP
16CFP
142.98 | 1ku  Synchronous 4-Bit Counters  
SN54LS193-SP ACTIVE  Binary Counters        TTL  Space  TTL    4.5 to 5.5  2S    5  LS        142.98        16CDIP
16CFP
142.98 | 1ku  Synchronous 4-Bit Up/Down Counters (Dual Clock With Clear)  
SN54LS393-SP ACTIVE  Binary Counters        TTL  Space  TTL    4.5 to 5.5  2S    5  LS        142.98        14CDIP
14CFP
142.98 | 1ku  Dual 4-Bit Binary Counters  

Part Number  Status  Sub Family  Logic  Output Drive (mA)  th (ns)  Output Level  Rating  Input Level  No. of Gates  Vcc range (V)  Output  Static Current  Voltage Nodes (V)  Technology Family  No. of Outputs  tpd max (ns)  No. of Bits  Numeric Price for Sort  5V Supply Voltage  Performance Optimized  3.3V Supply Voltage  Pin/Package  Approx. Price (US$)  
Description  
SN54AC374-SP ACTIVE  D-Type (3-State) Flip-Flops  True      CMOS  Space  CMOS    2.0 to 6.0      5, 3.3  AC  8      100.14        20CDIP
20CFP
100.14 | 1ku  Octal D-Type Edge-Triggered Flip-Flops with 3-State Outputs  
SN54ACT374-SP ACTIVE  D-Type (3-State) Flip-Flops  True      CMOS  Space  TTL    4.5 to 5.5      5  ACT  8      100.14        20CDIP
20CFP
100.14 | 1ku  Octal D-type Edge-Triggered Flip-Flops With 3-State Outputs  
SN54HC374-SP ACTIVE  D-Type (3-State) Flip-Flops  True      CMOS  Space  CMOS    2.0 to 6.0      6, 5, 2  HC  8      100.1        20CDIP
20CFP
100.10 | 1ku  Octal D-type Edge-Triggered Flip-Flops With 3-State Outputs  
SN54HCT374-SP ACTIVE  D-Type (3-State) Flip-Flops  True      CMOS  Space  TTL    4.5 to 5.5      5  HCT  8      100.1        20CDIP
20CFP
100.10 | 1ku  Octal D-type Edge-Triggered Flip-Flops with 3-State Outputs  
SN54LS173A-SP ACTIVE  D-Type (3-State) Flip-Flops        TTL  Space  TTL    4.5 to 5.5  3S    5  LS      4  142.98        16CDIP
16CFP
142.98 | 1ku  4-Bit D-type Registers with 3-State Outputs  
SN54LS374-SP ACTIVE  D-Type (3-State) Flip-Flops  True      TTL  Space  TTL    4.5 to 5.5      5  LS  8      142.98        20CDIP
20CFP
142.98 | 1ku  Octal D-Type Edge Triggered Flip-Flops with 3-State Outputs  
SN54LS73A-SP ACTIVE  D-Type (3-State) Flip-Flops        TTL  Space  TTL    4.5 to 5.5  2S    5  LS      2  142.98        14CDIP
14CFP
142.98 | 1ku  Dual J-K Flip-Flops With Clear and 3-state Outputs  
SN54LVC374A-SP ACTIVE  D-Type (3-State) Flip-Flops  True  -24/24  1.5  LVTTL  Space  TTL/CMOS    2.0 to 3.6    0.01  3.3, 2.7, 2.5, 1.8  LVC  8  8.5  8  129.98        20CDIP
20CFP
20LCCC
129.98 | 1ku  OCTAL EDGE-TRIGGERED D-TYPE FLIP-FLOPS WITH 3-STATE OUTPUTS  
SN54LVTH162374-SP ACTIVE  D-Type (3-State) Flip-Flops    -12/12  1.2    Space      2.7 to 3.6    5 mA  3.3, 2.7  LVT  16  6.6  16  356.76        48CFP356.76 | 1ku  3.3-V ABT 16-Bit Edge-Triggered D-type Flip-Flops With 3-State Outputs  
SN54AC74-SP ACTIVE  D-Type Flip-Flops        CMOS  Space  CMOS    2.0 to 6.0  3S    5, 3.3  AC      2  100.1        14CDIP
14CFP
100.10 | 1ku  Dual Positive-Edge-Triggered D-Type- Flip-Flops With Clear And Preset  
spacer
108 Results - Show All Results 1 - 20 of 108 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >