High Reliability

Cross Reference Search

Technical Documents

How to Buy

Quality & Reliability Info

DaVinci™ Digital Media Processors


1 Result    

Part Number  Status  
Sub Family  
CPU  Peak MMACS  RISC Frequency (MHz)  Frequency (MHz)  ROM  On-Chip L1/SRAM  On-Chip L2/SRAM  PWM  EMIF  External Memory Type Supported  DMA  Video Port (Configurable)  ATA/CF  USB  EMAC  DAC  ASP  HPI  I2C  SPI  Timers  Hardware Accelerators  Hardware Coprocessor  UART  Core Supply (Volts)  IO Supply (Volts)  Operating Temperature Range (°C)  MMC/SD  VLYNQ  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SM320DM6446-HIRELNEW/
ACTIVE  
TMS320DM644x SOCs  1 ARM9  
1 C64x+  
DaVinci Video  
4752  297  594  16 KB (ARM)  112 KB (DSP)  
40 KB (ARM)  
64 KB (DSP)  3  1 16/8-Bit EMIFA  
1 32/16-Bit DDR2  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
SmartMedia/xD  
64-Ch EDMA  1 Dedicated Input  
1 Dedicated Output  
ATA/CF  1  10/100  4  1  1 16-bit  1  1  1 64-Bit WD  
2 64-Bit GP  
H3A  
OSD  
Previewer  
Resizer  
1 VICP - 297 MHz  3  1.2  1.8  
3.3  
-40 to 105  1  1  361NFBGA51.16 | 100u  HiRel DaVinci Digital Media System-on-Chip  
spacer
1 Result