| Part Number | Status | ICC (uA) | ron(max) (ohms) | tpd max (ns) | Number of Channels | VCC (min) (V) | VCC (max) (V) | RON Mis-match (max) (Ohms) | Pd (typ) (mW) | Voltage Nodes (V) | Dual Supply (+/-V) (min) (V) | Dual Supply (+/-V) (max) (V) | OFF Time (max) (ns) | Configuration | Numeric Price for Sort | IL OFF (max) (nA) | ON Time (max) (ns) | Vmax (V) | Rating | Technology Family | Vmin (V) | Pin/Package | Approx. Price (US$) |  Description |
| |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |  |
| CD4051B |
ACTIVE | | 240 | 20 | 8 | 5 | 18 | 5 | - | 5, 10, 15 | 2.5 | 9 | 160 | 1 X 1:8 MUX | .26 | +/-1000 | 240 | | Military | CD4000 | | 16PDIP 16SO 16SOIC 16TSSOP | 0.26 | 1ku | CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion |
| CD4051B-MIL |
ACTIVE | | 240 | 20 | 8 | 5 | 18 | 5 | - | 5, 10, 15 | 2.5 | 9 | 160 | 1 X 1:8 MUX | 3.12 | +/-1000 | 240 | | Military | CD4000 | | 16CDIP | 3.12 | 1ku | CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion |
| CD4051B-Q1 | ACTIVE | 100 | 240 | 20 | 8 | 5 | 20 | 5 | | 5, 10, 15 | | | 160 | 1 X 1:8 MUX | .31 | | 240 | | Automotive | CD4000 | | 16TSSOP | 0.31 | 1ku | Automotive Catalog CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Convers. |
| CD4052B | ACTIVE | | 240 | | | | | 5 | - | 5, 10, 15 | 2.5 | 9 | 160 | 2 X 1:4 MUX | .24 | +/-1000 | 240 | 18 | Catalog | CD4000 | 5 | 16PDIP 16SO 16SOIC 16TSSOP | 0.24 | 1ku | CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion |
| CD4052B-MIL |
ACTIVE | | 240 | | | | | 5 | - | 5, 10, 15 | 2.5 | 9 | 160 | 2 X 1:4 MUX | 3.08 | +/-1000 | 240 | 18 | Military | CD4000 | 5 | 16CDIP | 3.08 | 1ku | CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion |
| CD4053B |
ACTIVE | | 240 | | | | | 5 | - | 5, 10, 15 | 2.5 | 9 | 160 | 3 X SPDT | .24 | +/-1000 | 240 | 18 | Military | CD4000 | 5 | 16PDIP 16SO 16SOIC 16TSSOP | 0.24 | 1ku | CMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion |
| CD4053B-MIL |
ACTIVE | | 240 | | | | | 5 | - | 5, 10, 15 | 2.5 | 9 | 160 | 3 X SPDT | 3.06 | +/-1000 | 240 | 18 | Military | CD4000 | 5 | 16CDIP | 3.06 | 1ku | CMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion |
| CD4053B-Q1 | ACTIVE | 20 | 240 | 20 | 2 | 5 | 20 | | | 5, 10, 15 | | | | 3 X SPDT | .28 | | | | Automotive | CD4000 | | 16SOIC | 0.28 | 1ku | Automotive Catalog CMOS Triple 2-Channel Analog Multi/Demultiplexer with Logic-Level Conversion |
| CD4066B |
ACTIVE | | 240 | | | | | 5 | | 5, 10, 15 | | | 30 | 4 X SPST (NO) | .24 | +/-1000 | 30 | 18 | Military | CD4000 | 3 | 14PDIP 14SO 14SOIC 14TSSOP | 0.24 | 1ku | CMOS Quad Bilateral Switch |
| CD4066B-MIL |
ACTIVE | | 240 | | | | | 5 | | 5, 10, 15 | | | 30 | 4 X SPST (NO) | 4.13 | +/-1000 | 30 | 18 | Military | CD4000 | 3 | 14CDIP | 4.13 | 1ku | CMOS Quad Bilateral Switch |
 |