Industry's lowest active power
consumption with up to 25 MIPS, 1.8V - 3.6V operation with integrated USB
connectivity.
TI's latest
generation MSP430F5xx ultra-low-power
microcontrollers provide designers with enhanced performance and
increased design options with new and innovative peripherals on chips,
which have more memory and integrated capabilities, while using less power
than ever before.
- Ultra-low power
- Active mode: 165uA/MHz
- Introducing new Low Power Modes for added flexibility and power
optimization
- LPM3.5 and LPM4.5: down to 100nA
- Increased performance
- Up to 25 MHz; 12 MHz at 1.8 V
- Up to 256KB Flash; Up to 16KB RAM
- ISP Flash at 1.8 V
- Read during erase operation
- Increased functionality
- Improved 16-bit MSP430CPUX architecture featuring 20-bit
addressing modes
- More connectivity options: USB, Encrypted RF, Universal Serial
Communication Interface (USCI)
- DMA, ADC, DAC, LCD, enhanced 32x32 multiplier
- Unique and robust Power Management Module (PMM) includes:
- Integrated LDO
- Supply voltage management and supervision
- Adjustable core voltages
- Dual power control for V-core and V-system
- Fail-safe and flexible Clocking system (0, 1 or 2 external clock
sources)
- Increased ease of use
- Free downloadable USB libraries and software tools
- User-defined boot strap loader (BSL)
- Ease of migration: same instruction set and tool suite
- Software Debugger and Compilers
- Experimenter's Boards
- MSP-EXP430F5438
- Test out the full functionality of the MSP430F54xx devices.
Features MSP430F5438 MCU, Dot-matrix LCD, 3-axis accelerometer,
microphone, audio output, USB communication, joystick, 2 buttons, 2
LEDs
- Flash Programmer + Target Board
- MSP-FET430U100USB
- 100-Pin QFP (PZ) Socket Target Board (TS-430PZ100USB) and USB Programmer (FET430UIF) supporting MSP430F553x and MSP430F663x
devices
- MSP-FET430U64USB
- 64-Pin QFN (RGC) Socket Target Board and USB Programmer
supporting MSP430F55xx devices
- MSP-FET430U80USB
- 80-Pin LQFP (PN) Socket Target Board and USB Programmer
supporting MSP430F55xx devices
- MSP-FET430U5x100
- 100-Pin QFP (PZ) Socket Target Board and USB Programmer
supporting MSP430F54xx devices
- MSP-FET430U40
- MSP430 40-Pin Package Board and USB Programmer Status

 |
Request to use TI's Universal Serial Bus Vendor ID
Here
The use of TI's Vendor ID and an assigned Product ID can be
shared with those who prefer not to obtain their own via the USB
Implementer's Forum. This VID- sharing program is here to help your
project get up and running as quickly as possible.
|
 |
Get the USB Developers Package for MSP430
The USB Developers Package for MSP430 is a software package that
contains all necessary source code and sample applications that are
required to start developing a USB-based MSP430 project. The package
only supports MSP430 USB devices.
|
 |
MSP430 USB Solutions
There are a variety of USB microcontrollers available in the
MSP430 portfolio, which are ideal for applications including analog
and digital sensor systems, data loggers, and other solutions that
require connectivity to various USB hosts.
|