Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

  • MSP430 Based Lithium-Ion Polymer Battery Charging and Gauging Solution Using USB (slaa529.PDF, 1.25 MB)
    27 Mar 2012 Download
  • TI SYS/BIOS v6.33 Real-time Operating System User's Guide (Rev. K) (spruex3k.pdf, 2.18 MB)
    06 Feb 2012 Download

Launchpad Workshop

Getting Started with the MSP430 LaunchPad Workshop

Includes an in-depth lab that will step you through the usage, programming and testing of the peripherals(s) covered.

sprb176h

C2x Brochure

Download C2000™ Real-time Control MCU Product Brochure!

5 Series

 

MSP430 16-bit ultra-low power microcontrollers (MCUs) - F5xx series

Industry's lowest active power consumption with up to 25 MIPS, 1.8V - 3.6V operation with integrated USB connectivity.

TI's latest generation MSP430F5xx ultra-low-power microcontrollers provide designers with enhanced performance and increased design options with new and innovative peripherals on chips, which have more memory and integrated capabilities, while using less power than ever before.


+Features and Benefits+Features and Benefits

  • Ultra-low power
  • Increased performance
  • Increased functionality
  • Increased ease of use

+Development Tools+Development Tools

  • Software Debugger and Compilers
  • Experimenter's Boards
  • Flash Programmer + Target Board
MSP430 16-bit ultra-low power microntrollers (MCU) - F5xx - Chip Images - TI.com



Request to use TI's 

Universal Serial Bus Vendor ID Here

Request to use TI's Universal Serial Bus Vendor ID Here

The use of TI's Vendor ID and an assigned Product ID can be shared with those who prefer not to obtain their own via the USB Implementer's Forum. This VID- sharing program is here to help your project get up and running as quickly as possible.


USB Developers Package for MSP430

Get the USB Developers Package for MSP430

The USB Developers Package for MSP430 is a software package that contains all necessary source code and sample applications that are required to start developing a USB-based MSP430 project. The package only supports MSP430 USB devices.


MSP430 USB Solutions

MSP430 USB Solutions

There are a variety of USB microcontrollers available in the MSP430 portfolio, which are ideal for applications including analog and digital sensor systems, data loggers, and other solutions that require connectivity to various USB hosts.


Loading...