Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

MCU Selection Tool

Training

  • DN022 -- CC11xx OOK/ASK Register Settings (Rev. B) (swra215b.HTM, 8 KB)
    11 Nov 2009 Abstract
  • CC430F613x, CC430F612x, CC430F513x Preliminary Electrical Specifications (Rev. A) (slas654a.pdf, 247 KB)
    04 Jun 2009 Download

TI combines leading MCU and RF technology

TI combines leading MCU and RF technology

The new CC430 bringing personal and industrial wireless networking to the mass market.

Participate in the Stellaris Forums

Participate in the Stellaris Forums

Interact with the Stellaris user community today!

CC430 RF SoC Series

CC430 Series - The CC430 family provides tight integration between the microcontroller core, peripherals, software, and RF transceiver, creating true system-on-chip solutions that are easy to use. Features <1GHz RF transceiver, with 1.8V-3.6V operation.

Ultra-Low Power, as low as:

  • 1-μA RAM retention
  • 1.7-μA real-time clock mode
  • 180-μA / MIPS active

2 Results    

Part Number  Status  Timers  Frequency (MHz)  ADC  Brown Out Reset  Other Integrated Peripherals  End Equipment Optimized  Interface  RAM  GPIO  Flash  Temp Sensor  Temp Sensor  Brown Out Reset  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC430F5137ACTIVE  1 16-bit (3CCR)  
1 16-bit (5CCR)  
1 Watchdog  
1  RTC  
27  12-bit SAR    32-bit HW Multi  
8-Ch ADC12  
A/Sync Serial Comm USCI  
AES-128 En/Decrypt  
CRC16  
DMA  
RTC  
Sub 1GHz RF Transceiver  
Universal Clock  
RF Sub 1-GHz  1 USCI_A (UART/LIN/IrDA/SPI)  
1 USCI_B (I2C/SPI)  
4 KB  32  32 KB    Yes  Yes  48QFN5.00 | 1ku  16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI  
CC430F6137PREVIEW  1 16-bit (3CCR)  
1 16-bit (5CCR)  
1 Watchdog  
1  RTC  
27  12-bit SAR  Yes  32-bit HW Multi  
8-Ch ADC12  
A/Sync Serial Comm USCI  
AES-128 En/Decrypt  
CRC16  
DMA  
LCD  
RTC  
Sub 1GHz RF Transceiver  
Universal Clock  
RF Sub 1-GHz  1 USCI_A (UART/LIN/IrDA/SPI)  
1 USCI_B (I2C/SPI)  
4 KB  44  32 KB  Yes  Yes  Yes  64VQFN  16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver  
spacer
2 Results