Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

LL Flip-Flop, Latch and Register

  • Application of the Texas Instruments AUC Sub-1-V Little Logic Devices (Rev. A) (scea027a.HTM, 9 KB)
    19 Sep 2002 Abstract

Select Device Parameters

23 Results  
spacer
IOL (mA) ICC (uA) Logic No. of Gates Output Drive (mA) th (ns) tpd max (ns) tsu (ns) Vcc range (V) Output Level IOH (mA) Voltage Nodes (V) Static Current Pin/Package Vcc min (V)
Tip: Ctrl+click to select multiple values within a box. Show me


23 Results - Show All Results 1 - 10 of 23 Results |  Next >Page  1 | 2 | 3  

Part Number  Status  IOL (mA)  ICC (uA)  Input Level  Logic  No. of Bits  No. of Gates  No. of Outputs  Output Drive (mA)  th (ns)  tpd max (ns)  tsu (ns)  Vcc range (V)  Output Level  IOH (mA)  Voltage Nodes (V)  Static Current  Vcc min (V)  Vcc max (V)  Technology Family  Rating  Numeric Price for Sort  Low Power  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN74AUC1G74ACTIVE  9  10                1.2        -9      0.8  2.7  AUC  Catalog  .31    8DSBGA
8QFN
8SM8
8US8
0.31 | 1ku  Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset  
SN74AUC1G79ACTIVE  9  10        1        1.3  
1.8  
     -9      0.8  2.7  AUC  Catalog  .2    5DSBGA
5SC70
5SOT-23
0.20 | 1ku  Single Positive-Edge-Triggered D-Type Flip-Flop  
SN74AUC1G80ACTIVE  9  10                1.3        -9      0.8  2.7  AUC  Catalog  .2    5DSBGA
5SC70
5SOT-23
0.20 | 1ku  Single Positive-Edge-Triggered D-Type Flip-Flop  
SN74AUC2G79ACTIVE  9  10        2        1.3        -9      0.8  2.7  AUC  Catalog  .36    8DSBGA
8SM8
8US8
0.36 | 1ku  Dual Positive-Edge-Triggered D-Type Flip-Flop  
SN74AUC2G80ACTIVE  9  10                1.3        -9      0.8  2.7  AUC  Catalog  .36    8DSBGA
8SM8
8US8
0.36 | 1ku  Dual Positive-Edge-Triggered D-Type Flip-Flop  
SN74AUP1G74ACTIVE  4  0.9              0  2  0.5  -0.5 to 4.6    -4      0.8  3.6  AUP  Catalog  .31  Yes  8DSBGA
8US8
0.31 | 1ku  Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop  
SN74AUP1G79ACTIVE    0.9    True  1    1  -4  
4  
0  4  1  0.8 to 3.6      3.3  0.0005  0.8  3.6  AUP  Catalog  .18  Yes  5DSBGA
5SC70
5SOT
5SOT-23
6DSBGA
0.18 | 1ku  Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop  
SN74AUP1G80ACTIVE        Inverting  1    1  -4/4  0  6.4  0.7  0.8 to 3.6        0.5 uA      AUP  Catalog  .18  Yes  5DSBGA
5SC70
5SOT-23
6DSBGA
0.18 | 1ku  Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop  
SN74LVC1G123ACTIVE  32  975                8.2        -32      1.65  5.5  LVC  Catalog  .28    8DSBGA
8SM8
8US8
0.28 | 1ku  Single Retriggerable Monostable Multivibrator with Schmitt-Trigger Inputs  
SN74LVC1G175ACTIVE  32  10          1  -50  
50  
 3  
3.2  
     -32      1.65  5.5  LVC  Catalog  .13    6DSBGA
6SC70
6SON
6SOT-23
0.13 | 1ku  Single D-Type Flip-Flop with Asynchronous Clear  
spacer
23 Results - Show All Results 1 - 10 of 23 Results |  Next >Page  1 | 2 | 3