Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

LL Configurable Gate


Select Device Parameters

14 Results  
Low Power (5)
spacer
IOL (mA) ICC (uA) tpd max (ns) Vcc min (V) Vcc max (V) Operating Temp Range (Celsius) Rating Pin/Package IOH (mA) Approx. Price (US$) Technology Family
Tip: Ctrl+click to select multiple values within a box. Show me


14 Results - Show All Results 1 - 10 of 14 Results |  Next >Page  1 | 2  

Part Number  Status  IOL (mA)  ICC (uA)  No. of Gates  tpd max (ns)  Voltage Nodes (V)  Vcc min (V)  Performance  Vcc max (V)  Rating  IOH (mA)  Technology Family  Numeric Price for Sort  Low Power  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN74AUP1G57ACTIVE  -4  0.5    5.3    0.8  Optimized  3.6  Catalog  -4  AUP  .14  Yes  6DSBGA
6SC70
6SOT
6SOT-23
0.14 | 1ku  Low-Power Configurable Multiple-Function Gate  
SN74AUP1G58ACTIVE  4  0.9    5.5  
6.3  
7  
8.7  
 0.8  Optimized  3.6  Catalog  -4  AUP  .14  Yes  6DSBGA
6SC70
6SOT
6SOT-23
0.14 | 1ku  Low-Power Configurable Multiple-Function Gate  
SN74AUP1G97ACTIVE  4  0.9    4.8  
5.6  
6.4  
7.1  
8.8  
 0.8  Optimized  3.6  Catalog  -4  AUP  .14  Yes  6DSBGA
6SC70
6SOT
6SOT-23
0.14 | 1ku  Low-Power Configurable Multiple-Function Gate  
SN74AUP1G98ACTIVE  4  0.9    5.3  
6  
6.6  
8.3  
 0.8  Optimized  3.6  Catalog  -4  AUP  .2  Yes  6DSBGA
6SC70
6SOT
6SOT-23
0.20 | 1ku  Low-Power Configurable Multiple-Function Gate  
SN74AUP1G99ACTIVE  4  0.9  1  7.4    0.8    3.6  Catalog  -4  AUP  .31  Yes  8DSBGA
8SM8
8US8
0.31 | 1ku  Low-Power Ultra-Configurable Multiple-Function Gate with 3-State Outputs  
SN74LVC1G57ACTIVE  32  10    5.1    1.65    5.5  Catalog  -32  LVC  .13    6DSBGA
6SC70
6SOT
6SOT-23
0.13 | 1ku  CONFIGURABLE MULTIPLE-FUNCTION GATE  
SN74LVC1G58ACTIVE  32  10    5.1    1.65    5.5  Catalog  -32  LVC  .13    6DSBGA
6SC70
6SOT
6SOT-23
0.13 | 1ku  CONFIGURABLE MULTIPLE-FUNCTION GATE  
SN74LVC1G97ACTIVE  32  10    5.1    1.65    5.5  Catalog  -32  LVC  .13    6DSBGA
6SC70
6SOT
6SOT-23
0.13 | 1ku  Configurable Multiple-Function Gate  
SN74LVC1G97-EP ACTIVE  32  10  1  5.1  1.8, 2.5, 3.3, 5  1.65    5.5  HiRel Enhanced Product  -32  LVC  .19    6SC700.19 | 1ku  Enhanced Product Configurable Multiple-Function Gate  
SN74LVC1G97-Q1ACTIVE  32  10  1  5.1  1.8, 2.5, 3.3, 5  1.65    5.5  Automotive  -32  LVC  .15    6SC70
6SOT-23
0.15 | 1ku  Automotive Catalog Configurable Multiple-Function Gate  
spacer
14 Results - Show All Results 1 - 10 of 14 Results |  Next >Page  1 | 2