Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Gates

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select a Product Area for Parametric Search

 

   Gates

   AND Gates  (119)

   Configurable Gates  (17)

   Exclusive NOR Gates (XNOR)  (6)

   Exclusive OR Gates (XOR)  (51)



   NAND Gates  (206)

   NOR Gates  (110)

   OR Gates  (65)

 


Select Device Parameters

574 Results  
3.3V Supply Voltage (39) Low Power Consumption (45) Very Low Power Consumption (145)
5V Supply Voltage (267) spacer Medium Power Consumption (157) spacer
spacer
Input Level tpd max (ns) Vcc range (V) Output Level Static Current Voltage Nodes (V) Rating No. of Gates Technology Family Output Drive (mA)
Tip: Ctrl+click to select multiple values within a box. Show me


574 Results - Show All Results 1 - 10 of 574 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  
Sub Family  
Input Level  tpd max (ns)  Vcc range (V)  Output Level  Static Current  Voltage Nodes (V)  Rating  No. of Gates  Technology Family  Output Drive (mA)  3.3V Supply Voltage  5V Supply Voltage  Low Power Consumption  Medium Power Consumption  Very Low Power Consumption  3.3V w/5V Tolerance Supply Voltage  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC11008ACTIVE  AND Gates  CMOS  6.9  3.0 to 5.5  CMOS  0.04  5, 3.3  Catalog  4  AC  -24/24  Yes  Yes      Yes    16PDIP
16SOIC
16TSSOP
1.58 | 1ku  Quadruple 2-Input Positive-AND Gates  
74ACT11008ACTIVE  AND Gates  TTL  9  4.5 to 5.5  CMOS  0.04  5  Catalog  4  ACT  -24/24    Yes      Yes    16PDIP
16SOIC
16TSSOP
1.58 | 1ku  Quadruple 2-Input Positive-AND Gates  
CD4073BACTIVE  AND Gates            5, 10, 15  Catalog    CD4000                14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Triple 3-Input AND Gate  
CD4073B-MIL ACTIVE  AND Gates            5, 10, 15  Military    CD4000                14CDIP3.95 | 1ku  CMOS Triple 3-Input AND Gate  
CD4081B ACTIVE  AND Gates            5, 10, 15  Military    CD4000                14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Quad 2-Input AND Gate  
CD4081B-MIL ACTIVE  AND Gates            5, 10, 15  Military    CD4000                14CDIP3.13 | 1ku  CMOS Quad 2-Input AND Gate  
CD4082BACTIVE  AND Gates            5, 10, 15  Catalog    CD4000                14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Dual 4-Input AND Gate  
CD4082B-MIL ACTIVE  AND Gates            5, 10, 15  Military    CD4000                14CDIP2.02 | 1ku  CMOS Dual 4-Input AND Gate  
CD54AC08 ACTIVE  AND Gates            5, 3.3  Military    AC                14CDIP2.19 | 1ku  Quad 2-Input AND Gates  
CD54ACT08 ACTIVE  AND Gates            5  Military    ACT                14CDIP2.80 | 1ku  Quad 2-Input AND Gates  
spacer
574 Results - Show All Results 1 - 10 of 574 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >