Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Buffers, Drivers and Transceivers

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select a Product Area for Parametric Search

 

   Buffers, Drivers and Transceivers

   Inverting Buffers and Drivers  (385)

   Non-Inverting Buffers and Drivers  (398)

   Parity Transceivers  (10)



   Registered Transceivers  (157)

   Standard Transceivers  (262)

 


Select Device Parameters

1212 Results  
3.3V w/5V Tolerance Supply Voltage (78)
spacer
Input Level Logic No. of Bits No. of Gates No. of Outputs Static Current Voltage Nodes (V) Output Drive (mA) tpd max (ns) Vcc range (V) Rating Technology Family Output Drive (max) (mA) Output Level
Tip: Ctrl+click to select multiple values within a box. Show me


1212 Results - Show All Results 1 - 10 of 1212 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  
Sub Family  
Input Level  Logic  No. of Bits  No. of Gates  No. of Outputs  Static Current  Voltage Nodes (V)  Output Drive (mA)  tpd max (ns)  Vcc range (V)  Rating  Technology Family  Output Drive (max) (mA)  Output Level  3.3V w/5V Tolerance Supply Voltage  5V Supply Voltage  Cost Optimized  Cost/Performance Optimized  Low Power Consumption  Medium Speed  Performance Optimized  LFBGA  3.3V Supply Voltage  High Speed  Low Speed  Medium Power Consumption  Cypress  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC11004ACTIVE  Inverting Buffers and Drivers  CMOS      6    0.04  5, 3.3  -24/24  7.1  3.0 to 5.5  Catalog  AC    CMOS    Yes              Yes          Yes  20PDIP
20SOIC
1.58 | 1ku  Hex Inverters  
74AC11240ACTIVE  Inverting Buffers and Drivers  CMOS  Inv      8  0.08  5, 3.3  -24/24  8.4  3.0 to 5.5  Catalog  AC    CMOS    Yes    Yes  Yes  Yes      Yes            24PDIP
24SOIC
24SSOP
24TSSOP
2.75 | 1ku  Octal Buffers/Drivers  
74ACT11004ACTIVE  Inverting Buffers and Drivers  TTL      6    0.04  5  -24/24  9.7  4.5 to 5.5  Catalog  ACT    CMOS    Yes                        Yes  20PDIP
20SOIC
20SSOP
20TSSOP
1.58 | 1ku  Hex Inverters  
74ACT11240ACTIVE  Inverting Buffers and Drivers  TTL  Inv      8  0.08  5  -24/24  10.6  4.5 to 5.5  Catalog  ACT    CMOS    Yes    Yes  Yes            Yes        24PDIP
24SOIC
24SSOP
2.77 | 1ku  Octal Buffers/Line Drivers With 3-State Outputs  
74ACT16240ACTIVE  Inverting Buffers and Drivers  TTL  Inv      16  0.08  5  -24/24  10.2  4.5 to 5.5  Catalog  ACT    CMOS    Yes    Yes  Yes            Yes        48SSOP1.17 | 1ku  16-Bit Buffers/Drivers With 3-State Outputs  
CD4009UBACTIVE  Inverting Buffers and Drivers  CMOS  Inv      6  0.001  5, 10, 15  -1.6/4  140  3.0 to 18.0  Catalog  CD4000    CMOS                              16PDIP
16SOIC
16TSSOP
0.22 | 1ku  CMOS Hex Inverting Buffer/Converter  
CD4009UB-MIL ACTIVE  Inverting Buffers and Drivers  CMOS  Inv      6  0.001  5, 10, 15  -1.6/4  140  3.0 to 18.0  Military  CD4000    CMOS                              16CDIP4.62 | 1ku  CMOS Hex Inverting Buffer/Converter  
CD40106BACTIVE  Inverting Buffers and Drivers  CMOS  Inv      6  0.001  5, 10, 15  -1/1  280  3.0 to 18.0  Catalog  CD4000    CMOS                              14PDIP
14SO
14SOIC
14TSSOP
0.22 | 1ku  CMOS Hex Schmitt Triggers  
CD40106B-MIL ACTIVE  Inverting Buffers and Drivers  CMOS  Inv      6  0.001  5, 10, 15  -1/1  280  3.0 to 18.0  Military  CD4000    CMOS                              14CDIP3.42 | 1ku  CMOS Hex Schmitt Triggers  
CD4041UBACTIVE  Inverting Buffers and Drivers              5, 10, 15        Catalog  CD4000                                  14PDIP
14SOIC
14TSSOP
0.51 | 1ku  CMOS Quad True/Complement Buffer  
spacer
1212 Results - Show All Results 1 - 10 of 1212 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >