Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

DIMM Memory Drivers and Transceivers

  • DDR2 Memory Interface Clocks and Registers - Overview (scaa101.HTM, 8 KB)
    25 Mar 2009 Abstract
  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract

Select Device Parameters

21 Results  
Buffer (2)
spacer
Input Level No. of Outputs Output Drive (mA) tpd max (ns) Vcc range (V) Output Level Static Current Voltage Nodes (V) Technology Family Rating
Tip: Ctrl+click to select multiple values within a box. Show me


21 Results - Show All Results 1 - 10 of 21 Results |  Next >Page  1 | 2 | 3  

Part Number  Status  Input Level  Logic  No. of Gates  No. of Outputs  Output Drive (mA)  tpd max (ns)  Vcc range (V)  Output Level  Static Current  Voltage Nodes (V)  Technology Family  Rating  Buffer  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN74HSTL162822ACTIVE  HSTL              LVTTL    3.3  HSTL  Catalog    64TSSOP8.80 | 1ku  14-Bit To 28-Bit HSTL-To-LVTTL Memory Address Latch  
SN74HSTL16918ACTIVE  HSTL              LVTTL    3.3  HSTL  Catalog    48TSSOP4.40 | 1ku  9-Bit To 18-Bit HSTL-To-LVTTL Memory Address Latch  
SN74HSTL16919ACTIVE  HSTL              LVTTL    3.3  HSTL  Catalog    48TSSOP8.25 | 1ku  9-Bit to 18-Bit HSTL-to-LVTTL Memory Address Latch With Input Pullup Resistors  
SN74SSTL16837AACTIVE                    3.3, 2.5  SSTL  Catalog    64TSSOP8.25 | 1ku  20-Bit SSTL_3 Interface Universal Bus Driver With 3-State Outputs  
SN74SSTL16847ACTIVE                    3.3, 2.5  SSTL  Catalog    64TSSOP8.25 | 1ku  20-Bit SSTL_3 Interface Buffer With 3-State Outputs  
SN74SSTL16857ACTIVE                    3.3, 2.5  SSTL  Catalog    48TSSOP8.25 | 1ku  14-Bit SSTL_2 Registered Buffer  
SN74SSTU32864ACTIVE  SSTL_18  True    25  -8/8  2.5  1.7 to 1.9  SSTL_18  40 mA  1.8  S  
SSTL  
Catalog    96LFBGA6.15 | 1ku  25-Bit Configurable Registered Buffer with SSTL_18 Inputs and Outputs  
SN74SSTU32864CACTIVE  SSTL_18  True    25  -8/8  2.6  1.7 to 1.9  SSTL_18  40 mA  1.8  S  
SSTL  
Catalog    96LFBGA6.15 | 1ku  25-Bit Configurable Registered Buffer with SSTL_18 Inputs and Outputs  
SN74SSTU32864DACTIVE  SSTL_18  True    25  -8/8  2.35  1.7 to 1.9  SSTL_18  40 mA  1.8  S  
SSTL  
Catalog    96LFBGA6.15 | 1ku  25-Bit Configurable Registered Buffer With SSTL_18 Inputs and Outputs  
SN74SSTU32864EACTIVE  SSTL_18  True    25  -8/8  2.35  1.7 to 1.9  SSTL_18  40 mA  1.8  SSTL  Catalog    96LFBGA6.15 | 1ku  25-Bit Configurable Registered Buffer With SSTL18 Inputs and Outputs  
spacer
21 Results - Show All Results 1 - 10 of 21 Results |  Next >Page  1 | 2 | 3