Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

AND Gates

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

119 Results  
3.3V Supply Voltage (12) 5V Supply Voltage (54) Medium Power Consumption (32)
3.3V w/5V Tolerance Supply Voltage (4) spacer Low Power Consumption (6) spacer
spacer
Input Level Output Drive (mA) Static Current Rating No. of Gates Vcc range (V) Voltage Nodes (V) tpd max (ns) Technology Family Output Level
Tip: Ctrl+click to select multiple values within a box. Show me


119 Results - Show All Results 1 - 10 of 119 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Input Level  Output Drive (mA)  Static Current  Rating  No. of Gates  Vcc range (V)  Voltage Nodes (V)  tpd max (ns)  Technology Family  Output Level  3.3V Supply Voltage  3.3V w/5V Tolerance Supply Voltage  5V Supply Voltage  Low Power Consumption  Medium Power Consumption  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC11008ACTIVE  CMOS  -24/24  0.04  Catalog  4  3.0 to 5.5  5, 3.3  6.9  AC  CMOS  Yes    Yes      Yes  16PDIP
16SOIC
16TSSOP
1.58 | 1ku  Quadruple 2-Input Positive-AND Gates  
74ACT11008ACTIVE  TTL  -24/24  0.04  Catalog  4  4.5 to 5.5  5  9  ACT  CMOS      Yes      Yes  16PDIP
16SOIC
16TSSOP
1.58 | 1ku  Quadruple 2-Input Positive-AND Gates  
CD4073BACTIVE        Catalog      5, 10, 15    CD4000                14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Triple 3-Input AND Gate  
CD4073B-MIL ACTIVE        Military      5, 10, 15    CD4000                14CDIP3.95 | 1ku  CMOS Triple 3-Input AND Gate  
CD4081B ACTIVE        Military      5, 10, 15    CD4000                14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Quad 2-Input AND Gate  
CD4081B-MIL ACTIVE        Military      5, 10, 15    CD4000                14CDIP3.13 | 1ku  CMOS Quad 2-Input AND Gate  
CD4082BACTIVE        Catalog      5, 10, 15    CD4000                14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Dual 4-Input AND Gate  
CD4082B-MIL ACTIVE        Military      5, 10, 15    CD4000                14CDIP2.02 | 1ku  CMOS Dual 4-Input AND Gate  
CD54AC08 ACTIVE        Military      5, 3.3    AC                14CDIP2.19 | 1ku  Quad 2-Input AND Gates  
CD54ACT08 ACTIVE        Military      5    ACT                14CDIP2.80 | 1ku  Quad 2-Input AND Gates  
spacer
119 Results - Show All Results 1 - 10 of 119 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >