Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Exclusive NOR Gates (XNOR)

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

6 Results    

Part Number  Status  Input Level  No. of Gates  Output Drive (mA)  Voltage Nodes (V)  Rating  Technology Family  tpd max (ns)  Output Level  Vcc range (V)  Static Current  5V Supply Voltage  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CD4077BACTIVE        5, 10, 15  Catalog  CD4000              14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Quad Exclusive-NOR Gate  
CD4077B-MIL ACTIVE        5, 10, 15  Military  CD4000              14CDIP4.02 | 1ku  CMOS Quad Exclusive-NOR Gate  
CD54HC7266 ACTIVE        6, 5, 2  Military  HC              14CDIP3.63 | 1ku  High Speed CMOS Logic  
CD74HC7266ACTIVE          Catalog  HC              14PDIP
14SOIC
0.57 | 1ku  High Speed CMOS Logic Quad 2-Input Exclusive-NOR Gates  
SN74HC266ACTIVE  CMOS  4  - /4  6, 5, 2  Catalog  HC  26  CMOS  2.0 to 6.0  0.02  Yes  Yes  14PDIP
14SO
14SOIC
0.23 | 1ku  Quadruple 2-Input Exclusive-NOR Gates With Open-Drain Outputs  
SN74LS266ACTIVE  TTL  4  - /8  5  Catalog  LS  30  TTL  4.75 to 5.25  13  Yes  Yes  14PDIP
14SO
14SOIC
0.62 | 1ku  Quad 2-input exclusive-NOR gates with open collector outputs  
spacer
6 Results