Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Exclusive OR Gates (XOR)

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

51 Results  
5V Supply Voltage (25)
Very Low Power Consumption (25) spacer
spacer
Input Level No. of Gates Output Drive (mA) tpd max (ns) Vcc range (V) Output Level Static Current Voltage Nodes (V) Technology Family
Tip: Ctrl+click to select multiple values within a box. Show me


51 Results - Show All Results 1 - 10 of 51 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Input Level  No. of Gates  Output Drive (mA)  tpd max (ns)  Vcc range (V)  Output Level  Static Current  Voltage Nodes (V)  Technology Family  5V Supply Voltage  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC11086ACTIVE  CMOS  4  -24/24  7.6  3.0 to 5.5  CMOS  0.04  5, 3.3  AC  Yes  Yes  16PDIP
16SOIC
1.58 | 1ku  Quadruple 2-Input Exclusive-OR Gates  
CD4030BACTIVE                5, 10, 15  CD4000      14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Quad Exclusive-OR Gate  
CD4030B-MIL ACTIVE                5, 10, 15  CD4000      14CDIP4.36 | 1ku  CMOS Quad Exclusive-OR Gate  
CD4070B ACTIVE                5, 10, 15  CD4000      14PDIP
14SO
14SOIC
14TSSOP
0.22 | 1ku  CMOS Quad Exclusive-OR Gate  
CD4070B-MIL ACTIVE                5, 10, 15  CD4000      14CDIP2.66 | 1ku  CMOS Quad Exclusive-OR Gate  
CD54ACT86 ACTIVE                5  ACT      14CDIP3.42 | 1ku  Quad 2-Input Exclusive-OR Gates  
CD54HC86 ACTIVE                6, 5, 2  HC      14CDIP2.06 | 1ku  High Speed CMOS Logic Quad 2-Input EXCLUSIVE OR Gates  
CD54HCT86 ACTIVE                5  HCT      14CDIP3.95 | 1ku  High Speed CMOS Logic Quad 2-Input EXCLUSIVE OR Gates  
CD74AC86ACTIVE                  AC      14PDIP
14SOIC
0.31 | 1ku  Quad 2-Input Exclusive-OR Gates  
CD74ACT86ACTIVE                  ACT      14PDIP
14SOIC
0.31 | 1ku  Quad 2-Input Exclusive-OR Gates  
spacer
51 Results - Show All Results 1 - 10 of 51 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >