Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

NAND Gates

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

206 Results  
3.3V Supply Voltage (15) 5V Supply Voltage (107) Medium Power Consumption (72)
3.3V w/5V Tolerance Supply Voltage (5) spacer Low Power Consumption (22) spacer
spacer
Input Level No. of Gates tpd max (ns) Output Level Rating Output Drive (mA) Vcc range (V) Technology Family Static Current Voltage Nodes (V)
Tip: Ctrl+click to select multiple values within a box. Show me


206 Results - Show All Results 1 - 10 of 206 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Input Level  No. of Gates  tpd max (ns)  Output Level  Rating  Output Drive (mA)  Vcc range (V)  Technology Family  Static Current  Voltage Nodes (V)  3.3V Supply Voltage  3.3V w/5V Tolerance Supply Voltage  5V Supply Voltage  Low Power Consumption  Medium Power Consumption  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC11000ACTIVE  CMOS  4  7.4  CMOS  Catalog  -24/24  3.0 to 5.5  AC  0.04  5, 3.3  Yes    Yes      Yes  16PDIP
16SO
16SOIC
1.58 | 1ku  Quadruple 2-Input Positive-NAND Gates  
74ACT11000ACTIVE  TTL  4  12.3  CMOS  Catalog  -24/24  4.5 to 5.5  ACT  0.04  5      Yes      Yes  16PDIP
16SO
16SOIC
1.58 | 1ku  Quadruple 2-Input Positive-NAND Gates  
74ACT11030ACTIVE  TTL  1  8.7  CMOS  Catalog  -24/24  4.5 to 5.5  ACT  0.04  5      Yes      Yes  14PDIP
14SOIC
1.58 | 1ku  8-Input Positive-NAND Gates  
CD40107BACTIVE          Catalog      CD4000    5, 10, 15              8PDIP
8SO
8SOIC
8TSSOP
0.31 | 1ku  CMOS Dual 2-Input NAND Buffer/Driver  
CD40107B-MIL ACTIVE          Military      CD4000    5, 10, 15              14CDIP4.30 | 1ku  CMOS Dual 2-Input NAND Buffer/Driver  
CD4011A ACTIVE          Military      CD4000    5, 10              14CDIP
14CDIP SB
10.28 | 1ku  CMOS Quad 2-Input NAND Gate  
CD4011B ACTIVE    4      Military    3 to 18  CD4000    5, 10, 15              14PDIP
14SO
14SOIC
14TSSOP
0.22 | 1ku  CMOS Quad 2-Input NAND Gate  
CD4011B-MIL ACTIVE    4      Military    3 to 18  CD4000    5, 10, 15              14CDIP3.22 | 1ku  CMOS Quad 2-Input NAND Gate  
CD4011UBACTIVE          Catalog      CD4000    5, 10, 15              14PDIP
14SO
14SOIC
14TSSOP
0.22 | 1ku  CMOS Quad 2-Input NAND Gate  
CD4011UB-MIL ACTIVE          Military      CD4000    5, 10, 15              14CDIP3.86 | 1ku  CMOS Quad 2-Input NAND Gate  
spacer
206 Results - Show All Results 1 - 10 of 206 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >