Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

OR Gates

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

65 Results  
3.3V Supply Voltage (4) 5V Supply Voltage (18) Medium Power Consumption (9)
3.3V w/5V Tolerance Supply Voltage (3) spacer Low Power Consumption (4) spacer
spacer
Input Level No. of Gates Output Drive (mA) tpd max (ns) Vcc range (V) Output Level Static Current Technology Family Voltage Nodes (V) Rating
Tip: Ctrl+click to select multiple values within a box. Show me


65 Results - Show All Results 1 - 10 of 65 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Input Level  No. of Gates  Output Drive (mA)  tpd max (ns)  Vcc range (V)  Output Level  Static Current  Technology Family  Voltage Nodes (V)  Rating  3.3V Supply Voltage  3.3V w/5V Tolerance Supply Voltage  5V Supply Voltage  Low Power Consumption  Medium Power Consumption  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC11032ACTIVE            CMOS  0.04  AC  5, 3.3  Catalog  Yes    Yes      Yes  16PDIP
16SO
16SOIC
16SSOP
1.58 | 1ku  Quadruple 2-Input Positive-OR Gates  
74ACT11032ACTIVE            CMOS  0.04  ACT  5  Catalog      Yes      Yes  16PDIP
16SOIC
16SSOP
1.58 | 1ku  Quadruple 2-Input Positive-OR Gates  
CD4071B ACTIVE                CD4000  5, 10, 15  Military              14PDIP
14SO
14SOIC
14TSSOP
0.22 | 1ku  CMOS Quad 2-Input OR Gate  
CD4071B-MIL ACTIVE                CD4000  5, 10, 15  Military              14CDIP3.33 | 1ku  CMOS Quad 2-Input OR Gate  
CD4072BACTIVE                CD4000  5, 10, 15  Catalog              14PDIP
14SO
14SOIC
14TSSOP
0.22 | 1ku  CMOS Dual 4-Input OR Gate  
CD4072B-MIL ACTIVE                CD4000  5, 10, 15  Military              14CDIP3.90 | 1ku  CMOS Dual 4-Input OR Gate  
CD4075BACTIVE                CD4000  5, 10, 15  Catalog              14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Triple 3-Input OR Gate  
CD4075B-MIL ACTIVE                CD4000  5, 10, 15  Military              14CDIP3.95 | 1ku  CMOS Triple 3-Input OR Gate  
CD54AC32 ACTIVE                AC  5, 3.3  Military              14CDIP2.19 | 1ku  Quad 2-Input OR Gates  
CD54ACT32 ACTIVE                ACT  5  Military              14CDIP4.56 | 1ku  Quad 2-Input OR Gates  
spacer
65 Results - Show All Results 1 - 10 of 65 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >