Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Non-Inverting Buffers and Drivers

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

398 Results  
3.3V w/5V Tolerance Supply Voltage (23)
5V Supply Voltage (116) spacer
spacer
Input Level Logic No. of Gates No. of Outputs Output Drive (mA) Output Level Static Current Technology Family Output Drive (max) (mA) tpd max (ns) Vcc range (V) Voltage Nodes (V) Rating
Tip: Ctrl+click to select multiple values within a box. Show me


398 Results - Show All Results 1 - 10 of 398 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Input Level  Logic  No. of Gates  No. of Outputs  Output Drive (mA)  Output Level  Static Current  Output Drive (max) (mA)  Static Current (max) (mA)  tpd max (ns)  Vcc range (V)  Voltage Nodes (V)  Rating  Technology Family  3.3V w/5V Tolerance Supply Voltage  5V Supply Voltage  Cost Optimized  Cost/Performance Optimized  High Speed  Low Power Consumption  Low Speed  Medium Speed  Performance Optimized  Very Low Power Consumption  LFBGA  Cypress  Medium Power Consumption  3.3V Supply Voltage  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC11244ACTIVE  CMOS  True    8  -24/24  CMOS  0.08      7.3  3.0 to 5.5  5, 3.3  Catalog  AC    Yes    Yes    Yes    Yes            Yes  24PDIP
24SOIC
24SSOP
24TSSOP
2.29 | 1ku  Octal Buffers/Drivers  
74AC16244ACTIVE  CMOS  True    16  -24/24  CMOS  0.08      7.9  3.0 to 5.5  5, 3.3  Catalog  AC    Yes    Yes    Yes    Yes            Yes  48SSOP
48TSSOP
1.21 | 1ku  16-Bit Buffers And Line Drivers With 3-State Outputs  
74ACT11244ACTIVE  TTL  True    8  -24/24  CMOS  0.08      9.9  4.5 to 5.5  5  Catalog  ACT    Yes    Yes    Yes  Yes                24PDIP
24SOIC
24SSOP
24TSSOP
2.31 | 1ku  Octal Buffers/Drivers With 3-State Outputs  
74ACT16244ACTIVE  TTL  True    16  -24/24  CMOS  0.08      9.5  4.5 to 5.5  5  Catalog  ACT    Yes    Yes    Yes  Yes                48SSOP
48TSSOP
1.17 | 1ku  16-Bit Buffers/Line Drivers With 3-State Outputs  
74ACT16541ACTIVE  TTL  True    16  -24/24  CMOS  0.08      9.2  4.5 to 5.5  5  Catalog  ACT    Yes    Yes    Yes  Yes                48SSOP1.63 | 1ku  16-Bit Buffers/Drivers With 3-State Outputs  
74ACT16825ACTIVE  TTL  True    18  -24/24  CMOS  0.08      10.5  4.5 to 5.5  5  Catalog  ACT    Yes    Yes    Yes  Yes                56SSOP8.45 | 1ku  18-Bit Buffers/Drivers With 3-State Outputs  
74ACT16827ACTIVE  TTL  True    20  -24/24  CMOS  0.08      11  4.5 to 5.5  5  Catalog  ACT    Yes    Yes    Yes  Yes                56SSOP8.45 | 1ku  20-Bit Buffers/Drivers With 3-State Outputs  
CD4010BACTIVE  CMOS  True    6  -1.6/4  CMOS  0.001      200  3.0 to 18.0  5, 10, 15  Catalog  CD4000                              16PDIP
16SO
16SOIC
16TSSOP
0.22 | 1ku  CMOS Hex Non-Inverting Buffer/Converter  
CD4010B-MIL ACTIVE  CMOS  True    6  -1.6/4  CMOS  0.001      200  3.0 to 18.0  5, 10, 15  Military  CD4000                              16CDIP4.56 | 1ku  CMOS Hex Non-Inverting Buffer/Converter  
CD4041UBACTIVE                        5, 10, 15  Catalog  CD4000                              14PDIP
14SOIC
14TSSOP
0.51 | 1ku  CMOS Quad True/Complement Buffer  
spacer
398 Results - Show All Results 1 - 10 of 398 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >