Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

D-Type Flip-Flops

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

190 Results  
spacer
Input Level Logic No. of Bits No. of Outputs Output Drive (mA) tsu (ns) Output Voltage Nodes (V) Rating th (ns) tpd max (ns) Vcc range (V) Static Current Output Level Technology Family
Tip: Ctrl+click to select multiple values within a box. Show me


190 Results - Show All Results 1 - 10 of 190 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Input Level  Logic  No. of Bits  No. of Outputs  Output Drive (mA)  tsu (ns)  Output  Voltage Nodes (V)  Rating  th (ns)  tpd max (ns)  Vcc range (V)  Static Current  Output Level  Technology Family  3.3V Supply Voltage  3.3V w/5V Tolerance Supply Voltage  5V Supply Voltage  Bus Interface Flip-Flop/Latch  Cost Optimized  Cost/Performance Optimized  High Speed  Low Power Consumption  Low Speed  Medium Speed  Very Low Power Consumption  Cypress  Medium Power Consumption  Performance Optimized  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC11074ACTIVE  CMOS    2    -24/24  3.5  3S  5, 3.3  Catalog  0  8.2  3.0 to 5.5  0.04  CMOS  AC  Yes    Yes      Yes        Yes  Yes        14PDIP
14SOIC
14TSSOP
1.32 | 1ku  Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset  
74ACT11074ACTIVE  TTL    2    -24/24  4.5  3S  5  Catalog  0  9.4  4.5 to 5.5  0.04  CMOS  ACT      Yes      Yes        Yes  Yes        14PDIP
14SO
14SOIC
14SSOP
1.58 | 1ku  Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset  
CD4013B ACTIVE        4        5, 10, 15  Military      3 to 18      CD4000                              14PDIP
14SO
14SOIC
14TSSOP
0.22 | 1ku  CMOS Dual D-Type Flip Flop  
CD4013B-MIL ACTIVE        4        5, 10, 15  Military      3 to 18      CD4000                              14CDIP3.69 | 1ku  CMOS Dual D-Type Flip Flop  
CD40174BACTIVE                5, 10, 15  Catalog            CD4000                              16PDIP
16SO
16SOIC
16TSSOP
0.29 | 1ku  CMOS Hex D-Type Flip-Flop  
CD40174B-MIL ACTIVE                5, 10, 15  Military            CD4000                              16CDIP2.80 | 1ku  CMOS Hex D-Type Flip-Flop  
CD40175B ACTIVE      4  8        5, 10, 15  Military            CD4000                              16PDIP
16SO
16SOIC
16TSSOP
0.26 | 1ku  CMOS Quad D-Type Flip-Flop  
CD40175B-MIL ACTIVE      4  8        5, 10, 15  Military            CD4000                              16CDIP3.29 | 1ku  CMOS Quad D-Type Flip-Flop  
CD54AC273 ACTIVE                5, 3.3  Military            AC                              20CDIP7.41 | 1ku  Octal D-Type Flip-Flops with Reset  
CD54AC74 ACTIVE                5, 3.3  Military            AC                              14CDIP2.19 | 1ku  Dual Positive-Edge-Triggered D-Type Flip-Flops with Set and Reset  
spacer
190 Results - Show All Results 1 - 10 of 190 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >