Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

D-Type (3-State) Flip-Flops

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

221 Results  
spacer
Input Level Logic No. of Bits No. of Outputs Output Drive (mA) Vcc range (V) Output Voltage Nodes (V) Rating Technology Family th (ns) tpd max (ns) Output Level Static Current tsu (ns)
Tip: Ctrl+click to select multiple values within a box. Show me


221 Results - Show All Results 1 - 10 of 221 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Input Level  Logic  No. of Bits  No. of Outputs  Output Drive (mA)  Vcc range (V)  Output  Voltage Nodes (V)  Rating  Technology Family  th (ns)  tpd max (ns)  Output Level  Static Current  tsu (ns)  3.3V Supply Voltage  5V Supply Voltage  Cost Optimized  Cost/Performance Optimized  High Speed  Low Power Consumption  Low Speed  Medium Power Consumption  Very Low Power Consumption  LFBGA  Cypress  3.3V w/5V Tolerance Supply Voltage  Medium Speed  Performance Optimized  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC16374ACTIVE  CMOS  True    16  -24/24  3.0 to 5.5    5, 3.3  Catalog  AC  0  10.8  CMOS  0.08  5  Yes  Yes    Yes    Yes              Yes    48SSOP1.45 | 1ku  16-Bit Edge-Triggered D-Type Flip-Flops With 3-State Outputs  
74ACT11374ACTIVE  TTL  True    8  -24/24  4.5 to 5.5    5  Catalog  ACT  5.5  13  CMOS  0.08  3    Yes    Yes    Yes  Yes                24PDIP
24SOIC
2.77 | 1ku  Octal Edge-Triggered D-Type Flip-Flops with 3-State Outputs  
74ACT16374ACTIVE  TTL  True    16  -24/24  4.5 to 5.5    5  Catalog  ACT  1  12.4  CMOS  0.08  6.5    Yes    Yes    Yes  Yes                48SSOP1.17 | 1ku  16-Bit D-Type Edge-Triggered Flip-Flops With 3-State Outputs  
74ACT16823ACTIVE  TTL  True    18  -24/24  4.5 to 5.5    5  Catalog  ACT  0.5  12.9  CMOS  0.08  7    Yes    Yes    Yes  Yes                56SSOP8.45 | 1ku  18-Bit Bus-Interface Flip-Flops with 3-State Outputs  
CD54AC374 ACTIVE                5, 3.3  Military  AC                                        20CDIP7.41 | 1ku  Octal D-Type Flip-Flops with 3-State Outputs  
CD54AC574 ACTIVE                5, 3.3  Military  AC                                        20CDIP7.41 | 1ku  Non-Inverting Octal D-Type Flip-Flops with 3-State Outputs  
CD54ACT374 ACTIVE                5  Military  ACT                                        20CDIP7.38 | 1ku  Octal D-Type Flip-Flops with 3-State Outputs  
CD54ACT574 ACTIVE                5  Military  ACT                                        20CDIP7.38 | 1ku  Non-Inverting Octal D-Type Flip-Flops with 3-State Outputs  
CD54HC173 ACTIVE                6, 5, 2  Military  HC                                        16CDIP1.82 | 1ku  High Speed CMOS Logic Quad D-Type Flip-Flops with 3-State Outputs  
CD54HC374 ACTIVE                6, 5, 2  Military  HC                                        20CDIP3.36 | 1ku  High Speed CMOS Logic Octal Positive-Edge Triggered D-Type Flip-Flops with 3-State Output  
spacer
221 Results - Show All Results 1 - 10 of 221 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >