Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

J-K Flip-Flops

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

39 Results  
5V Supply Voltage (14) Very Low Power Consumption (14)
Medium Speed (14) spacer Performance Optimized (14) spacer
spacer
Input Level Output Drive (mA) tsu (ns) Output Level Rating th (ns) Vcc range (V) Voltage Nodes (V) Technology Family tpd max (ns)
Tip: Ctrl+click to select multiple values within a box. Show me


39 Results - Show All Results 1 - 10 of 39 Results |  Next >Page  1 | 2 | 3 | 4  

Part Number  Status  Input Level  No. of Bits  Output Drive (mA)  tsu (ns)  Output  Output Level  Rating  th (ns)  Vcc range (V)  Voltage Nodes (V)  Technology Family  tpd max (ns)  5V Supply Voltage  Medium Speed  Very Low Power Consumption  Performance Optimized  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CD4027B ACTIVE              Military      5, 10, 15  CD4000            16PDIP
16SO
16SOIC
16TSSOP
0.24 | 1ku  CMOS Dual J-K Master-Slave Flip-Flop  
CD4027B-MIL ACTIVE              Military      5, 10, 15  CD4000            16CDIP4.13 | 1ku  CMOS Dual J-K Master-Slave Flip-Flop  
CD54AC109 ACTIVE              Military      5, 3.3  AC            16CDIP2.76 | 1ku  Dual Positive-Edge Triggered J-K Flip-Flops with Set and Reset  
CD54AC112 ACTIVE              Military      5, 3.3  AC            16CDIP5.59 | 1ku  Dual Negative Edge Triggered J-K Flip-Flops with Set and Reset  
CD54ACT109 ACTIVE              Military      5  ACT            16CDIP2.76 | 1ku  Dual Positive-Edge Triggered J-K Flip-Flops with Set and Reset  
CD54ACT112 ACTIVE              Military      5  ACT            16CDIP3.73 | 1ku  Dual Negative Edge Triggered J-K Flip-Flops with Set and Reset  
CD54HC107 ACTIVE              Military      6, 5, 2  HC            14CDIP3.65 | 1ku  High Speed CMOS Logic Dual Negative-Edge Trigger J-K Flip-Flops with Reset  
CD54HC109 ACTIVE              Military      6, 5, 2  HC            16CDIP3.20 | 1ku  High Speed CMOS Logic Dual Positive-Edge Trigger J-K Flip-Flops with Set and Reset  
CD54HC112 ACTIVE              Military      6, 5, 2  HC            16CDIP2.66 | 1ku  High Speed CMOS Logic Dual J-K Flip-Flops with Set and Reset, Negative-Edge Trigger  
CD54HC73 ACTIVE              Military      6, 5, 2  HC            14CDIP1.53 | 1ku  High Speed CMOS Logic Dual Negative-Edge Trigger J-K Flip-Flops with Reset  
spacer
39 Results - Show All Results 1 - 10 of 39 Results |  Next >Page  1 | 2 | 3 | 4