Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

D-Type Latches

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

204 Results  
spacer
Input Level No. of Outputs Output Drive (mA) th (ns) tpd max (ns) Voltage Nodes (V) Vmin (V) Vmax (V) Technology Family Logic No. of Bits tsu (ns) Vcc range (V) Output Level Static Current
Tip: Ctrl+click to select multiple values within a box. Show me


204 Results - Show All Results 1 - 10 of 204 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Input Level  No. of Outputs  Output Drive (mA)  th (ns)  tpd max (ns)  Voltage Nodes (V)  Vmin (V)  Vmax (V)  Technology Family  Logic  No. of Bits  tsu (ns)  Vcc range (V)  Output Level  Static Current  Rating  3.3V Supply Voltage  3.3V w/5V Tolerance Supply Voltage  5V Supply Voltage  High Speed  Low Speed  Medium Speed  Performance Optimized  Very Low Power Consumption  LFBGA  Cypress  Low Power Consumption  Medium Power Consumption  Cost/Performance Optimized  Cost Optimized  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC16373ACTIVE  CMOS  16  -24/24  2.5  10.1  5, 3.3      AC  True    1.5  3.0 to 5.5  CMOS  0.08  Catalog  Yes    Yes      Yes          Yes    Yes    48SSOP1.45 | 1ku  16-Bit Transparent D-Type Latches With 3-State Outputs  
74ACT11373ACTIVE  TTL  8  -24/24  3.5  11.8  5      ACT  True    3.5  4.5 to 5.5  CMOS  0.08  Catalog      Yes      Yes          Yes    Yes    24PDIP
24SOIC
24SSOP
2.31 | 1ku  Octal Transparent D-Type Latches With 3-State Outputs  
74ACT16373ACTIVE  TTL  16  -24/24  5  12.3  5      ACT  True    1  4.5 to 5.5  CMOS  0.08  Catalog      Yes    Yes            Yes    Yes    48SSOP1.17 | 1ku  16-Bit D-Type Transparent Latches With 3-State Outputs  
74ACT16841ACTIVE  TTL  20  -24/24  4.5  12.2  5      ACT  True    1.5  4.5 to 5.5  CMOS  0.08  Catalog      Yes    Yes            Yes    Yes    56SSOP8.45 | 1ku  20-Bit Bus-Interface D-Type Latches With 3-State Outputs  
CD54AC373 ACTIVE            5, 3.3      AC              Military                              20CDIP7.41 | 1ku  Octal Transparent Latches with 3-State Outputs  
CD54AC573 ACTIVE            5, 3.3      AC              Military                              20CDIP23.97 | 1ku  Non-Inverting Octal Transparent Latch with 3-State Outputs  
CD54ACT373 ACTIVE            5      ACT              Military                              20CDIP7.38 | 1ku  Octal Transparent Latches with 3-State Outputs  
CD54ACT573 ACTIVE            5      ACT              Military                              20CDIP7.38 | 1ku  Non-Inverting Octal Transparent Latch with 3-State Outputs  
CD54HC373 ACTIVE            6, 5, 2      HC              Military                              20CDIP1.76 | 1ku  High Speed CMOS Logic Octal Transparent Latches with 3-State Output  
CD54HC533 ACTIVE            6, 5, 2      HC              Military                              20CDIP10.37 | 1ku  High Speed CMOS Logic Octal InvertingTransparent Latch with 3-State Outputs  
spacer
204 Results - Show All Results 1 - 10 of 204 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >