Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Other Latches

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

41 Results  
5V Supply Voltage (14) Performance Optimized (14)
Medium Speed (14) spacer
spacer
Input Level No. of Bits th (ns) tpd max (ns) Output Technology Family Vcc range (V) Voltage Nodes (V) Output Drive (mA) Output Level tsu (ns) Rating
Tip: Ctrl+click to select multiple values within a box. Show me


41 Results - Show All Results 1 - 10 of 41 Results |  Next >Page  1 | 2 | 3 | 4 | 5  

Part Number  Status  Input Level  No. of Bits  th (ns)  tpd max (ns)  Output  Technology Family  Vcc range (V)  Voltage Nodes (V)  Output Drive (mA)  Output Level  tsu (ns)  Rating  5V Supply Voltage  Medium Speed  Performance Optimized  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CD4042B ACTIVE            CD4000    5, 10, 15        Military          16PDIP
16SO
16SOIC
16TSSOP
0.24 | 1ku  CMOS Quad Clocked 'D' Latch  
CD4042B-MIL ACTIVE            CD4000    5, 10, 15        Military          16CDIP4.09 | 1ku  CMOS Quad Clocked 'D' Latch  
CD4043B ACTIVE            CD4000    5, 10, 15        Military          16PDIP
16SO
16SOIC
16TSSOP
0.33 | 1ku  CMOS Quad NOR R/S Latch with 3-State Outputs  
CD4043B-MIL ACTIVE            CD4000    5, 10, 15        Military          16CDIP5.19 | 1ku  CMOS Quad NOR R/S Latch with 3-State Outputs  
CD4044B ACTIVE            CD4000    5, 10, 15        Military          16PDIP
16SO
16SOIC
16TSSOP
0.29 | 1ku  CMOS Quad NAND R/S Latch with 3-State Outputs  
CD4044B-MIL ACTIVE            CD4000    5, 10, 15        Military          16CDIP4.28 | 1ku  CMOS Quad NAND R/S Latch with 3-State Outputs  
CD4076BACTIVE            CD4000    5, 10, 15        Catalog          16PDIP
16SOIC
16TSSOP
0.33 | 1ku  CMOS 4-Bit D-Type Registers with Clock and 3-State Outputs  
CD4076B-MIL ACTIVE            CD4000    5, 10, 15        Military          16CDIP4.72 | 1ku  CMOS 4-Bit D-Type Registers with Clock and 3-State Outputs  
CD4099BACTIVE            CD4000    5, 10, 15        Catalog          16PDIP
16SO
16SOIC
16TSSOP
0.26 | 1ku  CMOS 8-Bit Addressable Latch  
CD4099B-MIL ACTIVE            CD4000    5, 10, 15        Military          16CDIP4.72 | 1ku  CMOS 8-Bit Addressable Latch  
spacer
41 Results - Show All Results 1 - 10 of 41 Results |  Next >Page  1 | 2 | 3 | 4 | 5