Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

  • Implementation of a Single-Phase Electronic Watt-Hour Meter Using MSP430F6736 (slaa517.PDF, 891 KB)
    07 May 2012 Download
  • TI SYS/BIOS v6.33 Real-time Operating System User's Guide (Rev. K) (spruex3k.pdf, 2.18 MB)
    06 Feb 2012 Download

 TRF7970A

Lowest power NFC transceiver

New TRF7970A supports peer-to-peer communication and card emulation in addition to reader/writer capability

sprb176h

C2x Brochure

Download C2000™ Real-time Control MCU Product Brochure!

6 Series with LCD

 

MSP430 16-bit ultra-low power microcontrollers (MCUs) - F6xx series

Industry's lowest active power consumption with up to 25 MIPS, 1.8V - 3.6V operation with integrated USB connectivity.

TI's latest generation MSP430F6xx ultra-low-power microcontrollers provide designers with enhanced performance and increased design options with new and innovative peripherals on chips, which have more memory and integrated capabilities, while using less power than ever before.


+Features and Benefits+Features and Benefits

  • Ultra-low power
  • Increased performance
  • Increased functionality
  • Increased ease of use

+Development Tools+Development Tools

  • Software Debugger and Compilers
  • Experimenter's Boards
  • Flash Programmer + Target Board
MSP430 16-bit ultra-low power microntrollers (MCU) - F6xx - Chip Images - TI.com



Request to use TI's 

Universal Serial Bus Vendor ID Here

Request to use TI's Universal Serial Bus Vendor ID Here

The use of TI's Vendor ID and an assigned Product ID can be shared with those who prefer not to obtain their own via the USB Implementer's Forum. This VID- sharing program is here to help your project get up and running as quickly as possible.


USB Developers Package for MSP430

Get the USB Developers Package for MSP430

The USB Developers Package for MSP430 is a software package that contains all necessary source code and sample applications that are required to start developing a USB-based MSP430 project. The package only supports MSP430 USB devices.


MSP430 USB Solutions

MSP430 USB Solutions

There are a variety of USB microcontrollers available in the MSP430 portfolio, which are ideal for applications including analog and digital sensor systems, data loggers, and other solutions that require connectivity to various USB hosts.


Loading...