Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Parity Transceivers

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

10 Results  
Cost Optimized (1) High Speed (7) Medium Power Consumption (9) Performance Optimized (7)
Cost/Performance Optimized (2) spacer Low Power Consumption (5) spacer Medium Speed (3) spacer
spacer
Logic No. of Outputs Output Drive (mA) Static Current tpd max (ns) Output Level Technology Family Rating
Tip: Ctrl+click to select multiple values within a box. Show me


10 Results    

Part Number  Status  Input Level  Logic  No. of Outputs  Output Drive (mA)  Vcc range (V)  Static Current  tpd max (ns)  Output Level  Voltage Nodes (V)  Technology Family  Rating  5V Supply Voltage  Cost Optimized  Cost/Performance Optimized  High Speed  Low Power Consumption  Medium Power Consumption  Medium Speed  Performance Optimized  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74ACT16657ACTIVE  TTL  True  16  -24/24  4.5 to 5.5  0.08  10.7  CMOS  5  ACT  Catalog  Yes    Yes    Yes    Yes      56SSOP14.23 | 1ku  16-Bit Transceivers With Parity Generators/Checkers and 3-State Outputs  
SN54ABT853 ACTIVE  TTL  True  8    4.5 to 5.5      TTL  5  ABT  Military  Yes      Yes    Yes    Yes    24CDIP
24CFP
28LCCC
18.88 | 1ku  8-Bit To 9-Bit Parity Bus Transceivers  
SN74ABT16657ACTIVE  TTL  True  16  -32/64  4.5 to 5.5  18.5  4.3  TTL  5  ABT  Catalog  Yes      Yes    Yes    Yes    56SSOP
56TSSOP
3.30 | 1ku  16-Bit Transceivers With Parity Generators / Checkers And 3-State Outputs  
SN74ABT16833ACTIVE  TTL  True  16  -32/64  4.5 to 5.5  19  4.3  TTL  5  ABT  Catalog  Yes      Yes    Yes    Yes    56SSOP2.31 | 1ku  Dual 8-Bit To 9-Bit Parity Bus Transceivers  
SN74ABT16853ACTIVE  TTL  True  16  -32/64  4.5 to 5.5  21  4.3  TTL  5  ABT  Catalog  Yes      Yes  Yes  Yes    Yes  Yes  56SSOP8.80 | 1ku  Dual 8-Bit To 9-Bit Parity Transceivers  
SN74ABT657AACTIVE  TTL  True  8  -32/64  4.5 to 5.5  20.12  4.6  TTL  5  ABT  Catalog  Yes      Yes  Yes  Yes    Yes  Yes  24PDIP
24SOIC
24SSOP
1.80 | 1ku  Octal Transceivers With Parity Generators/Checkers And 3-State Outputs  
SN74ABT833ACTIVE  TTL  True  8  -32/64  4.5 to 5.5  19.12  5.3  TTL  5  ABT  Catalog  Yes      Yes    Yes    Yes    24PDIP
24SOIC
1.21 | 1ku  8-Bit to 9-Bit Parity Bus Transceivers  
SN74ABT853ACTIVE  TTL  True  8  -32/64  4.5 to 5.5  19.12  5.3  TTL  5  ABT  Catalog  Yes      Yes    Yes    Yes    24PDIP
24SOIC
4.18 | 1ku  8-Bit To 9-Bit Parity Bus Transceivers  
SN74BCT29854ACTIVE  TTL  Inv  8  -24/48  4.5 to 5.5  80  8  TTL  5  BCT  Catalog  Yes    Yes    Yes  Yes  Yes    Yes  24PDIP
24SOIC
3.83 | 1ku  8-Bit To 9-Bit Parity Transceivers  
SN74F657ACTIVE  TTL  True  8  -15/64  4.5 to 5.5  137.5  8  TTL  5  F  Catalog  Yes  Yes      Yes  Yes  Yes    Yes  24PDIP
24SOIC
6.73 | 1ku  Octal Transceiver With Parity Generator/Checker and 3-State Outputs  
spacer
10 Results