Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Registered Transceivers

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

157 Results  
3.3V Supply Voltage (10)
3.3V w/5V Tolerance Supply Voltage (13) spacer
spacer
No. of Bits No. of Outputs Output Drive (mA) Vcc range (V) Static Current Rating th (ns) tpd max (ns) Voltage Nodes (V) Input Level tsu (ns) Technology Family Output Level
Tip: Ctrl+click to select multiple values within a box. Show me


157 Results - Show All Results 1 - 10 of 157 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Logic  No. of Bits  No. of Outputs  Output Drive (mA)  Vcc range (V)  Static Current  Rating  th (ns)  tpd max (ns)  Voltage Nodes (V)  Input Level  tsu (ns)  Technology Family  Output Level  3.3V Supply Voltage  3.3V w/5V Tolerance Supply Voltage  5V Supply Voltage  Cost Optimized  Low Power Consumption  Low Speed  Medium Power Consumption  Medium Speed  Performance Optimized  Transceivers w/Registers/UBT  Very Low Power Consumption  Cypress  Cost/Performance Optimized  High Speed  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC16652ACTIVE      16    3.0 to 5.5  0.08  Catalog      5, 3.3  CMOS    AC  CMOS  Yes    Yes    Yes      Yes          Yes    56SSOP10.69 | 1ku  16-Bit Bus Transceivers And Registers With 3-State Outputs  
74ACT11543ACTIVE              Catalog      5      ACT                                28SOIC6.07 | 1ku  Octal Registered Transceivers With 3-State Outputs  
74ACT11652ACTIVE      8    4.5 to 5.5  0.08  Catalog      5      ACT  CMOS      Yes    Yes      Yes          Yes    28SOIC11.04 | 1ku  Octal Bus Transceivers And Registers  
74ACT16543ACTIVE  True    16  -24/24  4.5 to 5.5  0.08  Catalog  4  11.6  5  TTL  2.5  ACT  CMOS      Yes    Yes      Yes          Yes    56SSOP
56TSSOP
1.34 | 1ku  16-Bit Registered Transceivers With 3-State Outputs  
74ACT16646ACTIVE      16    4.5 to 5.5  0.08  Catalog      5      ACT  CMOS      Yes    Yes      Yes          Yes    56SSOP3.43 | 1ku  16-Bit Bus Transceivers And Registers With 3-State Outputs  
74ACT16651ACTIVE      16    4.5 to 5.5  0.08  Catalog      5      ACT  CMOS      Yes    Yes      Yes          Yes    56SSOP11.04 | 1ku  16-Bit Transceivers And Registers With 3-State Outputs  
74ACT16652ACTIVE      16    4.5 to 5.5  0.08  Catalog      5      ACT  CMOS      Yes    Yes      Yes          Yes    56SSOP11.04 | 1ku  16-Bit Transceivers And Registers With 3-State Outputs  
74ACT16952ACTIVE      16    4.5 to 5.5  0.08  Catalog      5      ACT  CMOS      Yes    Yes      Yes          Yes    56SSOP9.86 | 1ku  16-Bit Registered Transceivers With 3-State Outputs  
CD54HC646 ACTIVE              Military      6, 5, 2      HC                                24CDIP14.46 | 1ku  High Speed CMOS Logic Octal Inverting Bus Transceiver with 3-State Outputs  
CD74AC646ACTIVE              Catalog            AC                                24SOIC1.43 | 1ku  Octal Non-Inverting Bus Transceivers/Registers with 3-State Outputs  
spacer
157 Results - Show All Results 1 - 10 of 157 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >