Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Standard Transceivers

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

262 Results  
spacer
A Side B Side Input Level Logic No. of Bits No. of Outputs Output Drive (mA) Vcc range (V) Output Level Voltage Nodes (V) Rating Technology Family Bus Drive (ma) tpd max (ns) Static Current
Tip: Ctrl+click to select multiple values within a box. Show me


262 Results - Show All Results 1 - 10 of 262 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  A Side  B Side  Input Level  Logic  No. of Bits  No. of Outputs  Output Drive (mA)  Vcc range (V)  Output Level  Voltage Nodes (V)  Rating  Technology Family  Bus Drive (ma)  tpd max (ns)  Static Current  3.3V Supply Voltage  3.3V w/5V Tolerance Supply Voltage  Cost Optimized  Cost/Performance Optimized  High Speed  Medium Power Consumption  Medium Speed  Performance Optimized  Very Low Power Consumption  LFBGA  Cypress  5V Supply Voltage  Low Power Consumption  Low Speed  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
74AC11245ACTIVE      CMOS  True    8  -24/24  3.0 to 5.5  CMOS  5, 3.3  Catalog  AC    9.5  0.08  Yes      Yes                Yes  Yes  Yes  24PDIP
24SOIC
2.75 | 1ku  Octal Bus Transceivers  
74AC16245ACTIVE      CMOS  True    16  -24/24  3.0 to 5.5  CMOS  5, 3.3  Catalog  AC    8.9  0.08  Yes      Yes      Yes          Yes  Yes    48SSOP1.32 | 1ku  16-Bit Bus Transceivers With 3-State Outputs  
74ACT11245ACTIVE      TTL  True    8  -24/24  4.5 to 5.5  CMOS  5  Catalog  ACT    10  0.08        Yes                Yes  Yes  Yes  24PDIP
24SO
24SOIC
24SSOP
24TSSOP
2.31 | 1ku  Octal Bus Transceivers With 3-State Outputs  
74ACT11623ACTIVE                    5  Catalog  ACT                                    24SOIC2.60 | 1ku  Octal Bus Transceivers With 3-State Outputs  
74ACT16245ACTIVE      TTL  True    16  -24/24  4.5 to 5.5  CMOS  5  Catalog  ACT    10.5  0.08        Yes                Yes  Yes  Yes  48SSOP
48TSSOP
1.17 | 1ku  16-Bit Bus Transceivers With 3-State Outputs  
74ACT16623ACTIVE      TTL  True    16  -24/24  4.5 to 5.5  CMOS  5  Catalog  ACT    10.4  0.08        Yes                Yes  Yes  Yes  48SSOP6.40 | 1ku  16-Bit Bus Transceivers With 3-State Outputs  
74ACT16861ACTIVE      TTL  True    20  -24/24  4.5 to 5.5  CMOS  5  Catalog  ACT    11.1  0.08        Yes                Yes  Yes  Yes  56SSOP8.45 | 1ku  20-Bit Bus Transceivers With 3-State Outputs  
74ACT16863ACTIVE      TTL  True    18  -24/24  4.5 to 5.5  CMOS  5  Catalog  ACT    11.8  0.08        Yes                Yes  Yes  Yes  56SSOP8.45 | 1ku  18-Bit Bus Transceivers With 3-State Outputs  
CD54AC245 ACTIVE                    5, 3.3  Military  AC                                    20CDIP6.51 | 1ku  Non-Inverting Octal-Bus Transceivers with 3-State Outputs  
CD54ACT245 ACTIVE                    5  Military  ACT                                    20CDIP7.09 | 1ku  Non-Inverting Octal-Bus Transceivers with 3-State Outputs  
spacer
262 Results - Show All Results 1 - 10 of 262 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >