Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Rate Multipliers/Frequency Dividers/Timers

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

13 Results  
5V Supply Voltage (4)
Transceivers w/Registers/UBT (4) spacer
spacer
Technology Family Voltage Nodes (V) Rating
Tip: Ctrl+click to select multiple values within a box. Show me


13 Results - Show All Results 1 - 10 of 13 Results |  Next >Page  1 | 2  

Part Number  Status  Input Level  Vcc range (V)  Output Level  Technology Family  Voltage Nodes (V)  Rating  5V Supply Voltage  Transceivers w/Registers/UBT  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CD4089BACTIVE        CD4000  5, 10, 15  Catalog      16PDIP
16SO
16TSSOP
0.88 | 1ku  CMOS Binary Rate Multiplier  
CD4089B-MIL ACTIVE        CD4000  5, 10, 15  Military      16CDIP5.99 | 1ku  CMOS Binary Rate Multiplier  
CD4521BACTIVE        CD4000  5, 10, 15  Catalog      16PDIP
16SO
16SOIC
16TSSOP
0.42 | 1ku  CMOS 24-Stage Frequency Divider  
CD4527BACTIVE        CD4000  5, 10, 15  Catalog      16PDIP
16SO
16TSSOP
0.31 | 1ku  CMOS BCD Rate Multiplier  
CD4536BACTIVE        CD4000  5, 10, 15  Catalog      16PDIP
16SO
16SOIC
16TSSOP
0.35 | 1ku  CMOS Programmable Timer  
CD4536B-MIL ACTIVE        CD4000  5, 10, 15  Military      16CDIP6.72 | 1ku  CMOS Programmable Timer  
CD4541BACTIVE        CD4000  5, 10, 15  Catalog      14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Programmable Timer - High Voltage Type (20V Rating)  
CD4541B-MIL ACTIVE        CD4000  5, 10, 15  Military      14CDIP4.63 | 1ku  CMOS Programmable Timer - High Voltage Type (20V Rating)  
SN5497 ACTIVE  TTL    TTL  TTL  5  Military  Yes  Yes  16CDIP5.32 | 1ku  Synchronous 6-Bit Binary Rate Multipliers  
SN7497ACTIVE  TTL  4.75 to 5.25  TTL  TTL  5  Catalog  Yes  Yes  16PDIP5.54 | 1ku  Synchronous 6-bit binary rate multiplier  
spacer
13 Results - Show All Results 1 - 10 of 13 Results |  Next >Page  1 | 2