Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Bus Termination Arrays and Networks

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

9 Results    

Part Number  Status  No. of Bits  trr(max) (ns)  Vf (max) (V)  Vf (max) (V)  Voltage Nodes (V)  Technology Family  Array  Network  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CD40117BACTIVE          5, 10, 15  CD4000      14PDIP
14SOIC
0.51 | 1ku  Programmable Dual 4-Bit Terminator (20V Rating)  
SN74ACT1071ACTIVE  10        5  ACT    Yes  14SOIC2.44 | 1ku  10-Bit Bus Termination Networks With Bus Hold Function  
SN74ACT1073ACTIVE  16        5  ACT    Yes  20SO
20SOIC
2.53 | 1ku  16-Bit Bus Termination Networks With Bus Hold Function  
SN74F1016ACTIVE  16  10      5  F    Yes  20SOIC4.22 | 1ku  16-Bit Schottky Barrier Diode R-C Bus-Termination Array  
SN74F1056ACTIVE  8  7  1.0  1.0  5  F  Yes    16SOIC1.98 | 1ku  8-bit Schottky Barrier Diode Bus-Termination Array  
SN74S1050ACTIVE  12  16  0.95  0.95  5  S  Yes    16SOIC3.04 | 1ku  12-Bit Schottky Barrier Diode Bus Termination Array  
SN74S1051ACTIVE  12  16  0.95  0.95  5  S    Yes  16PDIP
16SO
16SOIC
16TSSOP
2.29 | 1ku  12-Bit Schottky Barrier Diode Bus-Termination Array  
SN74S1052ACTIVE  16  16  0.95  0.95  5  S  Yes    20PDIP
20SO
20SOIC
2.75 | 1ku  16-Bit Schottky Barrier Diode Bus-Termination Array  
SN74S1053ACTIVE  16  16  0.95  0.95  5  S    Yes  20PDIP
20SO
20SOIC
20SSOP
20TSSOP
2.29 | 1ku  16-Bit Schottky Barrier Diode Bus-Termination Array  
spacer
9 Results