Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Digital Bus Switches

  • Optical Implementation Using IEEE-1394.b (Rev. A) (sgza001a.HTM, 8 KB)
    01 Mar 2004 Abstract
  • FET Switches in Docking Stations (szza039.HTM, 8 KB)
    23 Jul 2003 Abstract

Select Device Parameters

94 Results  
spacer
Input Level No. of Bits ron(max) (ohms) Vcc range (V) Output Level Static Current Vcc min (V) Vcc max (V) Rating Static Current (max) RON Mis-match (max) (Ohms) ON Time (max) (ns) tpd max (ns) Voltage Nodes (V) OFF Time (max) (ns)
Tip: Ctrl+click to select multiple values within a box. Show me


94 Results - Show All Results 1 - 10 of 94 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Input Level  No. of Bits  ron(max) (ohms)  Vcc range (V)  Output Level  Static Current  Vcc min (V)  Vcc max (V)  Rating  ron(max) (max) (ohms)  Static Current (max)  IL OFF (max) (nA)  RON Mis-match (max) (Ohms)  ON Time (max) (ns)  tpd max (ns)  Voltage Nodes (V)  Configuration  tpd max (max) (ns)  OFF Time (max) (ns)  Technology Family  5V - 3.3V Translation  5V Operation  Standard  Widebus  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CD4016BACTIVE  CMOS  4  400  3.0 to 18.0  CMOS        Catalog      +/-1000  5  30    5, 10, 15  4 X SPST (NO)    30  CD4000          14PDIP
14SO
14SOIC
14TSSOP
0.24 | 1ku  CMOS Quad Bilateral Switch  
CD4016B-MIL ACTIVE  CMOS  4  400  3.0 to 18.0  CMOS        Military      +/-1000  5  30    5, 10, 15  4 X SPST (NO)    30  CD4000          14CDIP4.00 | 1ku  CMOS Quad Bilateral Switch  
CD54HC4066 ACTIVE  CMOS  4    2.0 to 6.0  CMOS        Military              6, 5, 2        HC          14CDIP3.73 | 1ku  High Speed CMOS Logic Quad Bilateral Switch  
CD54HC4316 ACTIVE                  Military              6, 5, 2        HC          16CDIP5.51 | 1ku  High Speed CMOS Logic Quad Analog Switch with Level Translation  
CD74HC4016ACTIVE  CMOS  4  170    CMOS        Catalog      +/-1000  8.5  35    6, 5, 2  4 X SPST (NO)    28  HC          14PDIP
14SOIC
14TSSOP
0.44 | 1ku  High Speed CMOS Logic Quad Bilateral Switches  
CD74HC4066 ACTIVE  CMOS  4  70  2.0 to 6.0  CMOS        Military      +/-1000  0.5  15    6, 5, 2  4 X SPST (NO)    30  HC          14PDIP
14SOIC
14TSSOP
0.24 | 1ku  High Speed CMOS Logic Quad Bilateral Switches  
CD74HCT4066ACTIVE  TTL  4  95    CMOS        Catalog      +/-1000  1  30    5  4 X SPST (NO)    44  HCT          14PDIP
14SOIC
0.37 | 1ku  High Speed CMOS Logic Quad Bilateral Switches  
CD74HCT4066-Q1ACTIVE  TTL  4  95  4.5 to 5.5  CMOS        Automotive    0.002  +/-1000  1  36  18  5  4 X SPST (NO)    53  HCT          14SOIC
14TSSOP
0.44 | 1ku  Automotive Catalog High Speed CMOS Logic Quad Bilateral Switches  
SN54CBT16244 ACTIVE  TTL  16    4 to 5.5          Military  20  3.2 uA          5    0.8    CBT        Yes  48CFP30.80 | 1ku  16-Bit FET Bus Switch  
SN54CBTD3384 ACTIVE  TTL  10  7  4.5 to 5.5    0.003      Military            0.0015  5        CBT  Yes    Yes    24CDIP
24CFP
28LCCC
11.15 | 1ku  10-Bit Bus Switches With Level Shifting  
spacer
94 Results - Show All Results 1 - 10 of 94 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >