Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Digital Bus Exchange/Multiplexing Switches

  • Understanding and Interpreting Standard-Logic Data Sheets (Rev. B) (szza036b.HTM, 8 KB)
    28 May 2003 Abstract
  • Evaluation of Nickel/Palladium/Gold-Finished Surface-Mount Integrated Circuits (szza026.HTM, 9 KB)
    20 Jun 2001 Abstract

Select Device Parameters

36 Results  
Standard (12)
Widebus (16) spacer
spacer
ICC (uA) No. of Bits ron(max) (ohms) tpd max (ns) Vcc range (V) Voltage Nodes (V) Vcc min (V) Vcc max (V) Input Level Rating Technology Family
Tip: Ctrl+click to select multiple values within a box. Show me


36 Results - Show All Results 1 - 10 of 36 Results |  Next >Page  1 | 2 | 3 | 4  

Part Number  Status  ICC (uA)  No. of Bits  ron(max) (ohms)  tpd max (ns)  Vcc range (V)  Voltage Nodes (V)  Vcc min (V)  Vcc max (V)  Input Level  Rating  Technology Family  Standard  Widebus  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN54CBT16209 ACTIVE    18  8  0.8  4.0 to 5.5  5      TTL  Military  CBT    Yes  48CFP30.80 | 1ku  18-Bit Bus-Exchange Switch  
SN54CBT16212A ACTIVE    24  7  0.25  4.5 to 5.5  5        Military  CBT    Yes  56CFP31.86 | 1ku  24-BIT FET BUS-EXCHANGE SWITCHES  
SN54CBT3383 ACTIVE    10  7  0.25  4.5 to 5.5  5        Military  CBT  Yes    24CDIP
24CFP
11.15 | 1ku  10-Bit Bus-Exchange Switch  
SN74CB3Q3251ACTIVE    8  11  0.12    2.5, 3.3  2.3  3.6    Catalog  CB3Q      16QFN
16SSOP/QSOP
16TSSOP
16TVSOP
0.62 | 1ku  1-of-8 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch  
SN74CB3Q3253ACTIVE      11  0.18  2.3 to 3.6  2.5, 3.3        Catalog  CB3Q      16QFN
16SSOP/QSOP
16TSSOP
16TVSOP
0.62 | 1ku  Dual 1-of-4 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch  
SN74CB3Q3257ACTIVE  1500  4  9  0.2    2.5, 3.3  3.6  2.3    Catalog  CB3Q      16QFN
16SSOP/QSOP
16TSSOP
16TVSOP
0.62 | 1ku  4-Bit One-of-2 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage, High-Bandwidth Bus Switch  
SN74CBT16209AACTIVE    18  7  0.25  4.0 to 5.5  5        Catalog  CBT    Yes  48SSOP
48TSSOP
48TVSOP
1.32 | 1ku  18-Bit FET Bus-Exchange Switches  
SN74CBT16212AACTIVE    24  7  0.25  4.0 to 5.5  5        Catalog  CBT    Yes  56BGA MICROSTAR JUNIOR
56SSOP
56TSSOP
56TVSOP
1.32 | 1ku  24-Bit FET Bus-Exchange Switch  
SN74CBT16212CACTIVE    24  12  0.15  4 to 5.5          Catalog  CBT-C    Yes  56SSOP
56TSSOP
56TVSOP
1.19 | 1ku  24-Bit Bus-Exchange Switch with -2V Undershoot Protection  
SN74CBT16213ACTIVE    24  7  0.25  4.0 to 5.5  5        Catalog  CBT    Yes  56SSOP
56TSSOP
1.14 | 1ku  24-Bit FET Bus-Exchange Switch  
spacer
36 Results - Show All Results 1 - 10 of 36 Results |  Next >Page  1 | 2 | 3 | 4