Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Universal Bus Exchangers (UBEs)

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

14 Results  
3.3V Supply Voltage (5) Low Speed (1) Performance Optimized (5)
High Speed (5) spacer Medium Speed (1) spacer Very Low Power Consumption (5) spacer
spacer
No. of Outputs Vcc range (V) Voltage Nodes (V) Rating tpd max (ns) Static Current Technology Family
Tip: Ctrl+click to select multiple values within a box. Show me


14 Results - Show All Results 1 - 10 of 14 Results |  Next >Page  1 | 2  

Part Number  Status  Input Level  Logic  No. of Bits  No. of Outputs  Output Drive (mA)  Vcc range (V)  Output Level  Voltage Nodes (V)  Rating  tpd max (ns)  Static Current  Technology Family  3.3V Supply Voltage  High Speed  Low Speed  Medium Speed  Performance Optimized  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN54ABTH32316 ACTIVE                5  Military      ABT              84CFP111.89 | 1ku  16-Bit Tri-Port Universal Bus Exchangers  
SN74ABTH32316ACTIVE                5  Catalog      ABT              80LQFP22.80 | 1ku  16-Bit Tri-Port Universal Bus Exchangers  
SN74ABTH32318ACTIVE                5  Catalog      ABT              80LQFP19.25 | 1ku  18-Bit Tri-Port Universal Bus Exchanger  
SN74ALVCH162268ACTIVE  LVTTL  True    12  -24/24  1.65 to 3.6  LVTTL  3.3, 2.7, 2.5, 1.8  Catalog  5.4  0.04  ALVC  Yes  Yes      Yes  Yes  56BGA MICROSTAR JUNIOR
56SSOP
56TSSOP
1.21 | 1ku  12-Bit To 24-Bit Registered Bus Exchanger With 3-State Outputs  
SN74ALVCH16269ACTIVE  LVTTL  True    12  -24/24  1.65 to 3.6  LVTTL  3.3, 2.7, 2.5, 1.8  Catalog  6.2  0.04  ALVC  Yes  Yes      Yes  Yes  56BGA MICROSTAR JUNIOR
56SSOP
56TSSOP
1.41 | 1ku  12-Bit To 24-Bit Registered Bus Exchanger With 3-State Outputs  
SN74ALVCH16270ACTIVE  LVTTL  True    12  -24/24  1.65 to 3.6  LVTTL  3.3, 2.7, 2.5, 1.8  Catalog  5.1  0.04  ALVC  Yes  Yes      Yes  Yes  56SSOP
56TSSOP
1.54 | 1ku  12-Bit To 24-Bit Registered Bus Exchanger With 3-State Outputs  
SN74ALVCH16271ACTIVE  LVTTL  True    12  -24/24  1.65 to 3.6  LVTTL  3.3, 2.7, 2.5, 1.8  Catalog    0.04  ALVC  Yes  Yes  Yes  Yes  Yes  Yes  56SSOP
56TSSOP
3.76 | 1ku  12-Bit To 24-Bit Multiplexed Bus Exchanger With 3-State Outputs  
SN74ALVCH16282ACTIVE                3.3, 2.7, 2.5, 1.8  Catalog      ALVC              80TSSOP8.25 | 1ku  18-Bit To 36-Bit Registered Bus Exchanger With 3-State Outputs  
SN74ALVCH16409ACTIVE  LVTTL  True    9  -24/24  1.65 to 3.6  LVTTL  3.3, 2.7, 2.5, 1.8  Catalog  5.1  0.04  ALVC  Yes  Yes      Yes  Yes  56SSOP
56TSSOP
1.21 | 1ku  9-Bit 4-Port Universal Bus Exchanger With 3-State Outputs  
SN74ALVCHG162280ACTIVE                3.3, 2.7, 2.5, 1.8  Catalog      ALVC              80TSSOP9.90 | 1ku  16-To-32 Bit Registered Bus Exchanger With Byte Masks And 3-State Outputs  
spacer
14 Results - Show All Results 1 - 10 of 14 Results |  Next >Page  1 | 2