Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Universal Bus Transceivers (UBTs)

  • Programming CPLDs Via the 'LVT8986 LASP (scea036.HTM, 8 KB)
    01 Nov 2005 Abstract
  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract

Select Device Parameters

47 Results  
3.3V Supply Voltage (6) Low Power Consumption (1)
5V Supply Voltage (9) spacer
spacer
B Side Input Level Output Drive (mA) Output Level Static Current Voltage Nodes (V) Rating No. of Bits No. of Outputs tpd max (ns) Vcc range (V) Technology Family
Tip: Ctrl+click to select multiple values within a box. Show me


47 Results - Show All Results 1 - 10 of 47 Results |  Next >Page  1 | 2 | 3 | 4 | 5  

Part Number  Status  A Side  B Side  Input Level  Logic  Output Drive (mA)  Output Level  Static Current  Voltage Nodes (V)  Rating  No. of Bits  No. of Outputs  tpd max (ns)  Vcc range (V)  Technology Family  3.3V Supply Voltage  5V Supply Voltage  Low Power Consumption  Medium Power Consumption  Performance Optimized  Very Low Power Consumption  LFBGA  Cypress  High Speed  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CY74FCT162500ATACTIVE                5  Catalog          FCT                Yes      18-Bit Universal Bus Transceivers with 3-State Outputs  
CY74FCT162500CTACTIVE                5  Catalog          FCT                Yes    56SSOP1.06 | 1ku  18-Bit Universal Bus Transceivers with 3-State Outputs  
CY74FCT162500TACTIVE                  Catalog          FCT                Yes      18-Bit Universal Bus Transceivers with 3-State Outputs  
CY74FCT162501CTACTIVE                5  Catalog          FCT                Yes    56SSOP
56TSSOP
1.06 | 1ku  18-Bit Universal Bus Transceivers with 3-State Outputs  
CY74FCT162H501CTACTIVE                5  Catalog          FCT                Yes    56SSOP
56TSSOP
5.08 | 1ku  18-Bit Universal Bus Transceivers with Bus-Hold and 3-State Outputs  
CY74FCT16500CTACTIVE                5  Catalog          FCT                Yes    56SSOP1.21 | 1ku  18-Bit Universal Bus Transceivers with 3-State Outputs  
CY74FCT16501ATACTIVE                5  Catalog          FCT                Yes    56SSOP1.45 | 1ku  18-Bit Universal Bus Transceivers with 3-State Outputs  
SN54ABT162601 ACTIVE      TTL  True    TTL    5  Military    18    4.5 to 5.5  ABT    Yes    Yes  Yes        Yes  56CFP31.86 | 1ku  18-Bit Universal Bus Transceivers With 3-State Outputs  
SN54ABT16601 ACTIVE      TTL  True    TTL    5  Military    18    4.5 to 5.5  ABT    Yes    Yes  Yes        Yes  56CFP43.14 | 1ku  18-Bit Universal Bus Transceivers With 3-State Outputs  
SN54GTL16612 ACTIVE  LVTTL  GTL          5  5, 3.3  Military  18        GTL                    56CFP40.81 | 1ku  18-Bit GTL/LVT Universal Bus Transceivers  
spacer
47 Results - Show All Results 1 - 10 of 47 Results |  Next >Page  1 | 2 | 3 | 4 | 5