Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

Boundary Scan (JTAG) Support Devices

  • Programming CPLDs Via the 'LVT8986 LASP (scea036.HTM, 8 KB)
    01 Nov 2005 Abstract
  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract

Select Device Parameters

13 Results  
3.3V w/5V Tolerance Supply Voltage (1) JTAG (2)
5V Supply Voltage (6) spacer
spacer
Input Level Vcc range (V) Output Level Voltage Nodes (V) Rating
Tip: Ctrl+click to select multiple values within a box. Show me


13 Results - Show All Results 1 - 10 of 13 Results |  Next >Page  1 | 2  

Part Number  Status  Input Level  No. of Bits  tpd max (ns)  Vcc range (V)  Output Level  Voltage Nodes (V)  Rating  Technology Family  Output Drive (max) (mA)  Static Current (max) (mA)  No. of Outputs  3.3V w/5V Tolerance Supply Voltage  5V Supply Voltage  JTAG  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN54ABT8996 ACTIVE  TTL      4.5 to 5.5  TTL  5  Military  JTAG          Yes    24CDIP
24CFP
28LCCC
25.50 | 1ku  10-Bit Addressable Scan Ports Multidrop-Addressable IEEE 1149.1  
SN54ACT8990 ACTIVE  TTL      4.5 to 5.5  CMOS  5  Military  JTAG          Yes    68CFP
68CPGA
215.92 | 1ku  Test Bus Controllers  
SN54ACT8997 ACTIVE  TTL      4.5 to 5.5  CMOS  5  Military  JTAG          Yes    28CDIP
28LCCC
55.77 | 1ku  Scan Path Linkers With 4-Bit Identification Buses  
SN54LVT8980APREVIEW  TTL/CMOS      2.7 to 3.6  LVTTL  3.3, 2.7  Catalog  JTAG                Embedded Test-Bus Controllers IEEE STD 1149.1 (Jtag) Tap Masters W/ 8-Bit Gener  
SN54LVT8986PREVIEW  TTL/CMOS      2.7 to 3.6  LVTTL  3.3, 2.7  Catalog  JTAG            Yes    3.3-V Linking Addressable Scan Ports Multidrop-Addressable IEEE STD 1149.1 (JTAG) Tap Transceiver  
SN74ABT8996ACTIVE  TTL      4.5 to 5.5  TTL  5  Catalog  JTAG          Yes    24SOIC
24TSSOP
7.15 | 1ku  10-Bit Addressable Scan Ports Multidrop-Addressable IEEE STD 1194.1 (JTAG) TAP Transceivers  
SN74ACT8990ACTIVE  TTL      4.5 to 5.5  CMOS  5  Catalog  JTAG          Yes    44PLCC25.74 | 1ku  Test-Bus Controllers IEEE Std 1149.1 (JTAG) TAP Masters With 16-Bit Generic Host Interfaces  
SN74ACT8997ACTIVE  TTL      4.5 to 5.5  CMOS  5  Catalog  JTAG          Yes    28SOIC7.15 | 1ku  Scan Path Linkers With 4-Bit Identification Buses Scan-Controlled TAP Concatenators  
SN74LVT8980AACTIVE  TTL/CMOS  8  30  2.7 to 3.6  LVTTL  3.3, 2.7  Catalog  JTAG  -32/64  7  5        24SOIC6.38 | 1ku  Embedded Test-Bus Controllers IEEE STD 1149.1 (JTAG) TAP Masters W/ 8-Bit Generic Host Interfaces  
SN74LVT8980A-EP ACTIVE  TTL/CMOS      2.7 to 3.6  LVTTL  3.3, 2.7  HiRel Enhanced Product  JTAG              24SOIC8.14 | 1ku  Enhanced Product Embedded Test-Bus Controllers Ieee Std 1149.1 (Jtag) Tap Masters  
spacer
13 Results - Show All Results 1 - 10 of 13 Results |  Next >Page  1 | 2