Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

MCU Selection Tool

Training

MSP430™16-bit Ultra-Low Power MCUs

 

The Texas Instruments MSP430 family of Ultra-Low Power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

Key Features Hardware
  • Ultra-low-power architecture and flexible clock system extends battery life, as low as:
    • 0.1 μA RAM retention
    • .7 μA RTC mode
    • 165 μA/MIPS
  • Integrated intelligent peripherals including wide range of high-performance analog and digital peripherals offload the CPU
  • 16-bit RISC CPU architecture enables new applications with industry-leading code density
  • Easy to get started: Complete development tools starting at only $20
Integrated Peripherals
  • 10-/12-bit SAR ADC
  • 16-bit Sigma Delta ADC
  • 12-bit DAC
  • Comparator
  • LCD driver
  • Supply Voltage Supervisor (SVS)
  • Operational amplifiers
  • 16-bit and 8-bit timers
  • LDO/PMM
  • RF
  • Watchdog timer
  • UART/LIN
  • I2C
  • SPI
  • IrDA
  • USB
  • Hardware multiplier
  • DMA controller
  • Temperature sensor
  • Real-Time Clock

Non-LCD Based

  • MSP430x1xx – Flash/ ROM based MCUs offering 1.8V to 3.6V operation, up to 60kB, 8MIPS and a wide range of peripherals.
  • MSP430F2xx – Flash-based family featuring even lower power and up to16MIPS with 1.8 to 3.6V operation. Additional enhancements include ±1% on-chip very low power oscillator, internal pull-up/pull-down resistors and low-pin count options.
  • MSP430x5xx – New Flash-based family featuring the lowest power consumption up to 25 MIPS with 1.8 to 3.6V operation starting at 12 MIPS. Features include an innovative Power Management Module for optimizing power consumption, an internally controlled voltage regulator, and 2x more memory than previous devices.

LCD Based

  • MSP430x3xx – Older family of ROM/OTP devices offering 2.5V-5.5V operation, up to 32kB and 4MIPS.
  • MSP430x4xx – Flash/ROM based devices offering 1.8V-3.6V operation, up to 120kB/ Flash/ ROM 8MIPS with FLL + SVS along with an integrated LCD controller. Ideal for low power metering and medical applications.
MCU Selection Tool

New Interactive MCU Selection Tool - Try our new device selection tool to discover a microcontroller with all the features and functions you need.


Select Device Parameters

206 Results  
spacer
Frequency (MHz) Flash ROM RAM GPIO ADC Other Integrated Peripherals
Tip: Select multiple values in a box by holding down the CTRL key and choosing values, Show me


206 Results - Show All Results < Previous  |  11 - 20 of 206 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  
Sub Family  
Frequency (MHz)  Flash  ROM  RAM  GPIO  ADC  Other Integrated Peripherals  LCD Segments  Timers  Interface  End Equipment Optimized  Temp Sensor  Brown Out Reset  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430F5527PREVIEW  5xx 25MHz Series  25  96 KB    6+2 KB  48  12-bit SAR  2 USCI Modules  
Comparator  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
USB  
 1 16-bit (5CCR)  
1 16-bit (7CCR)  
1 Watchdog  
2 16-bit (3CCR)  
RTC  
2 USCI_A (UART/LIN/IrDA/SPI)  
2 USCI_B (I2C/SPI)  
 Yes  Yes  80LQFP  16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  
MSP430F5526PREVIEW  5xx 25MHz Series  25  96 KB    6+2 KB  48  12-bit SAR  2 USCI Modules  
Comparator  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
USB  
 1 16-bit (5CCR)  
1 16-bit (7CCR)  
1 Watchdog  
2 16-bit (3CCR)  
RTC  
2 USCI_A (UART/LIN/IrDA/SPI)  
2 USCI_B (I2C/SPI)  
 Yes  Yes  64VQFN  16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  
MSP430F5525PREVIEW  5xx 25MHz Series  25  64 KB    4+2 KB  48  12-bit SAR  2 USCI Modules  
Comparator  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
USB  
 1 16-bit (5CCR)  
1 16-bit (7CCR)  
1 Watchdog  
2 16-bit (3CCR)  
RTC  
2 USCI_A (UART/LIN/IrDA/SPI)  
2 USCI_B (I2C/SPI)  
 Yes  Yes  80LQFP  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY  
MSP430F5524PREVIEW  5xx 25MHz Series  25  64 KB    4+2 KB  48  12-bit SAR  2 USCI Modules  
Comparator  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
USB  
 1 16-bit (5CCR)  
1 16-bit (7CCR)  
1 Watchdog  
2 16-bit (3CCR)  
RTC  
2 USCI_A (UART/LIN/IrDA/SPI)  
2 USCI_B (I2C/SPI)  
 Yes  Yes  64VQFN  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY  
MSP430F5515PREVIEW  5xx 25MHz Series  25  64 KB    4+2 KB  48    2 USCI Modules  
Comparator  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
USB  
 1 16-bit (5CCR)  
1 16-bit (7CCR)  
1 Watchdog  
2 16-bit (3CCR)  
RTC  
2 USCI_A (UART/LIN/IrDA/SPI)  
2 USCI_B (I2C/SPI)  
 Yes  Yes  80LQFP  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY  
MSP430F5514PREVIEW  5xx 25MHz Series  25  64 KB    4+2 KB  48    2 USCI Modules  
Comparator  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
USB  
 1 16-bit (5CCR)  
1 16-bit (7CCR)  
1 Watchdog  
2 16-bit (3CCR)  
RTC  
2 USCI (UART/IrDA/SPI/I2C)2 USCI_A (UART/LIN/IrDA/SPI)  
2 USCI_B (I2C/SPI)  
 Yes  Yes  64VQFN  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY  
MSP430F5438APREVIEW  5xx 25MHz Series  25  256 KB    16 KB  87  12-bit SAR  16ch ADC12  
4 USCI Modules  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
 1 16-bit (3CCR)  
1 16-bit (5CCR)  
1 16-bit (7CCR) 1 Watchdog  
RTC  
4 USCI_A (UART/LIN/IrDA/SPI)  
4 USCI_B (I2C/SPI)  
ZigBee/RF  Yes  Yes  0DIESALE
0WAFERSALE
100LQFP
113BGA MICROSTAR JUNIOR
 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi  
MSP430F5438ACTIVE  5xx 25MHz Series  18  256 KB    16 KB  87  12-bit SAR  16ch ADC12  
4 USCI Modules  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
 1 16-bit (3CCR)  
1 16-bit (5CCR)  
1 16-bit (7CCR) 1 Watchdog  
RTC  
4 USCI_A (UART/LIN/IrDA/SPI)  
4 USCI_B (I2C/SPI)  
ZigBee/RF  Yes  Yes  100LQFP4.85 | 1ku  16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi  
MSP430F5437APREVIEW  5xx 25MHz Series  25  256 KB    16 KB  67  12-bit SAR  16ch ADC12  
2 USCI Modules  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
 1 16-bit (3CCR)  
1 16-bit (5CCR)  
1 16-bit (7CCR) 1 Watchdog  
RTC  
2 USCI_A (UART/LIN/IrDA/SPI)  
2 USCI_B (I2C/SPI)  
ZigBee/RF  Yes  Yes  80LQFP  16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi  
MSP430F5437ACTIVE  5xx 25MHz Series  18  256 KB    16 KB  67  12-bit SAR  16ch ADC12  
2 USCI Modules  
DMA  
Hardware Multiplier  
RTC  
Universal Clock System  
 1 16-bit (3CCR)  
1 16-bit (5CCR)  
1 16-bit (7CCR) 1 Watchdog  
RTC  
2 USCI_A (UART/LIN/IrDA/SPI)  
2 USCI_B (I2C/SPI)  
ZigBee/RF  Yes  Yes  80LQFP4.40 | 1ku  16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi  
spacer
206 Results - Show All Results < Previous  |  11 - 20 of 206 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >