Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

MCU Selection Tool

Training

MSP430™16-bit Ultra-Low Power MCUs

 

The Texas Instruments MSP430 family of Ultra-Low Power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

Key Features Hardware
  • Ultra-low-power architecture and flexible clock system extends battery life, as low as:
    • 0.1 μA RAM retention
    • .7 μA RTC mode
    • 165 μA/MIPS
  • Integrated intelligent peripherals including wide range of high-performance analog and digital peripherals offload the CPU
  • 16-bit RISC CPU architecture enables new applications with industry-leading code density
  • Easy to get started: Complete development tools starting at only $20
Integrated Peripherals
  • 10-/12-bit SAR ADC
  • 16-bit Sigma Delta ADC
  • 12-bit DAC
  • Comparator
  • LCD driver
  • Supply Voltage Supervisor (SVS)
  • Operational amplifiers
  • 16-bit and 8-bit timers
  • LDO/PMM
  • RF
  • Watchdog timer
  • UART/LIN
  • I2C
  • SPI
  • IrDA
  • USB
  • Hardware multiplier
  • DMA controller
  • Temperature sensor
  • Real-Time Clock

Non-LCD Based

  • MSP430x1xx – Flash/ ROM based MCUs offering 1.8V to 3.6V operation, up to 60kB, 8MIPS and a wide range of peripherals.
  • MSP430F2xx – Flash-based family featuring even lower power and up to16MIPS with 1.8 to 3.6V operation. Additional enhancements include ±1% on-chip very low power oscillator, internal pull-up/pull-down resistors and low-pin count options.
  • MSP430x5xx – New Flash-based family featuring the lowest power consumption up to 25 MIPS with 1.8 to 3.6V operation starting at 12 MIPS. Features include an innovative Power Management Module for optimizing power consumption, an internally controlled voltage regulator, and 2x more memory than previous devices.

LCD Based

  • MSP430x3xx – Older family of ROM/OTP devices offering 2.5V-5.5V operation, up to 32kB and 4MIPS.
  • MSP430x4xx – Flash/ROM based devices offering 1.8V-3.6V operation, up to 120kB/ Flash/ ROM 8MIPS with FLL + SVS along with an integrated LCD controller. Ideal for low power metering and medical applications.
MCU Selection Tool

New Interactive MCU Selection Tool - Try our new device selection tool to discover a microcontroller with all the features and functions you need.


Select Device Parameters

206 Results  
spacer
Frequency (MHz) Flash ROM RAM GPIO ADC Other Integrated Peripherals
Tip: Select multiple values in a box by holding down the CTRL key and choosing values, Show me


206 Results - Show All Results < Previous  |  31 - 40 of 206 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  
Sub Family  
Frequency (MHz)  Flash  ROM  RAM  GPIO  ADC  Other Integrated Peripherals  LCD Segments  Timers  Interface  End Equipment Optimized  Temp Sensor  Brown Out Reset  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430FW423ACTIVE  4xx 8/16MHz LCD Series  8  8 KB    256 B  48  Slope  Analog Comparator  
SVS  
96  1 16-bit (3CCR)  
1 16-bit (5CCR)  
1 Watchdog/Interval  
2 8-bit  
Timer UART  Flow Meter    Yes  64LQFP2.50 | 1ku  16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters  
MSP430FG479ACTIVE  4xx 8/16MHz LCD Series  8  60 KB      48  16-bit Sigma Delta  2 Op Amp  
DAC12  
128  1 Watchdog/Interval  
2 16-bit (3CCR)  
2 8-bit  
1 USCI_A (UART/LIN/IrDA/SPI)  
1 USCI_B (I2C/SPI)  
 Yes  Yes  113BGA MICROSTAR JUNIOR
80LQFP
6.20 | 1ku  16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD  
MSP430FG478ACTIVE  4xx 8/16MHz LCD Series  8  48 KB      48  16-bit Sigma Delta  2 Op Amp  
DAC12  
128  1 Watchdog/Interval  
2 16-bit (3CCR)  
2 8-bit  
1 USCI_A (UART/LIN/IrDA/SPI)  
1 USCI_B (I2C/SPI)  
 Yes  Yes  113BGA MICROSTAR JUNIOR
80LQFP
5.55 | 1ku  16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD  
MSP430FG477ACTIVE  4xx 8/16MHz LCD Series  8  32 KB      48  16-bit Sigma Delta  2 Op Amp  
DAC12  
128  1 Watchdog/Interval  
2 16-bit (3CCR)  
2 8-bit  
1 USCI_A (UART/LIN/IrDA/SPI)  
1 USCI_B (I2C/SPI)  
 Yes  Yes  113BGA MICROSTAR JUNIOR
80LQFP
4.75 | 1ku  16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD  
MSP430FG4619ACTIVE  4xx 8/16MHz LCD Series  8  120 KB    4 KB  80  12-bit SAR  2 DAC 12  
3 Op Amp  
Analog Comparator  
DMA  
Hardware Multiplier  
SVS  
160  1 16-bit (3CCR)  
1 16-bit (7CCR)  
1 Watchdog/Interval  
2 8-bit  
1 USART (SPI or UART)  
1 USCI_A (UART/LIN/IrDA/SPI)  
1 USCI_B (I2C/SPI)  
Portable Medical  Yes  Yes  100LQFP
113BGA MICROSTAR JUNIOR
7.95 | 1ku  16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  
MSP430FG4618ACTIVE  4xx 8/16MHz LCD Series  8  116 KB    8 KB  80  12-bit SAR  2 DAC 12  
3 Op Amp  
Analog Comparator  
DMA  
Hardware Multiplier  
SVS  
160  1 16-bit (3CCR)  
1 16-bit (7CCR)  
1 Watchdog/Interval  
2 8-bit  
1 USART (SPI or UART)  
1 USCI_A (UART/LIN/IrDA/SPI)  
1 USCI_B (I2C/SPI)  
Portable Medical  Yes  Yes  100LQFP
113BGA MICROSTAR JUNIOR
8.35 | 1ku  16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  
MSP430FG4617ACTIVE  4xx 8/16MHz LCD Series  8  92 KB    8 KB  80  12-bit SAR  2 DAC 12  
3 Op Amp  
Analog Comparator  
DMA  
Hardware Multiplier  
SVS  
160  1 16-bit (3CCR)  
1 16-bit (7CCR)  
1 Watchdog/Interval  
2 8-bit  
1 USART (SPI or UART)  
1 USCI_A (UART/LIN/IrDA/SPI)  
1 USCI_B (I2C/SPI)  
Portable Medical  Yes  Yes  100LQFP
113BGA MICROSTAR JUNIOR
7.95 | 1ku  16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  
MSP430FG4616ACTIVE  4xx 8/16MHz LCD Series  8  92 KB    4 KB  80  12-bit SAR  2 DAC 12  
3 Op Amp  
Analog Comparator  
DMA  
Hardware Multiplier  
SVS  
160  1 16-bit (3CCR)  
1 16-bit (7CCR)  
1 Watchdog/Interval  
2 8-bit  
1 USART (SPI or UART)  
1 USCI_A (UART/LIN/IrDA/SPI)  
1 USCI_B (I2C/SPI)  
Portable Medical  Yes  Yes  100LQFP
113BGA MICROSTAR JUNIOR
7.45 | 1ku  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  
MSP430FG439ACTIVE  4xx 8/16MHz LCD Series  8  60 KB    2 KB  48  12-bit SAR  2 DAC 12  
3 Op Amp  
Analog Comparator  
DMA  
SVS  
128  1 Watchdog/Interval  
2 16-bit (3CCR)  
2 8-bit  
1 USART (SPI or UART)  Portable Medical  Yes  Yes  80LQFP6.60 | 1ku  16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD  
MSP430FG438ACTIVE  4xx 8/16MHz LCD Series  8  48 KB    2 KB  48  12-bit SAR  2 DAC 12  
3 Op Amp  
Analog Comparator  
DMA  
SVS  
128  1 Watchdog/Interval  
2 16-bit (3CCR)  
2 8-bit  
1 USART (SPI or UART)  Portable Medical  Yes  Yes  80LQFP6.00 | 1ku  16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD  
spacer
206 Results - Show All Results < Previous  |  31 - 40 of 206 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >