High Reliability

Cross Reference Search

Technical Documents

How to Buy

Quality & Reliability Info

Microcontrollers

The MSP430F2274-EP is Texas Instruments first extended temperature Ultra-Low-Power Mixed Signal Microcontroller. The MSP430F2274-EP is designed specifically for ultra-low-power applications. A flexible clocking system, multiple operations modes and zero-power always on brown-out reset (BOR) are implemented to reduce power consumption and dramatically extend battery life. The MSP430 BOR function is always active, even in all low-power modes to ensure the most reliable performance possible.

The MSP430 CPU architecture with 16 registers and 16-bit data and address buses minimize power consuming fetches to memory and fast vectored-interrupt structure reduces the need for wasteful CPU software flag polling. Intelligent hardware peripheral features were also designed to allow tasks to be completed more efficiently and independent of the CPU.

Applications:
  • Hand-held military devices requiring low power
  • Avionics
  • Industrial
  • Control and monitoring equipment
  • High temperature electronics
  • Metering equipment
MSP430 von-Neumann architecture MSP430 von-Neumann architecture – all program/data memory/ peripherals share a common bus structure. Consistent CPU instructions and addressing modes are used.

Enhanced Products (EP)

Enhanced Products Portfolio Brochure

TI's line of EP devices with additional value-added qualifications and processing.


Select Device Parameters

8 Results - View Results at the bottom of the page
spacer
Timers Frequency (MHz) Generation ADC Core Supply (Volts) OTP ROM Rating RAM GPIO
Tip: Select multiple values in a box by holding down the CTRL key and choosing values, Show me


8 Results    

Part Number  Status  
Sub Family  
Timers  Frequency (MHz)  Generation  Operating Temperature Range (°C)  Flash  ADC  Core Supply (Volts)  OTP ROM  Rating  IO Supply (Volts)  SPI  RAM  GPIO  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SM320LF2407A-EP ACTIVE  24x 16-bit Series  4  40  F240x 16-Bit MCU        3.3    HiRel Enhanced Product  3.3        144LQFP24.05 | 100u  Enhanced Product Dsp Controllers  
SM320F28335-EPNEW/
ACTIVE  
28x Delfino™ Floating-point Series  1 WD  
3 32-Bit CPU  
150  28x Delfino Floating-point Series  -40 to 125  512 KB  1 16-Ch 12-Bit  1.9  2 KB  HiRel Enhanced Product  3.3  1  68 KB  88  176BGA
176HLQFP
179BGA MICROSTAR
21.00 | 1ku  Enhanced Product Digital Signal Controller  
SM320F2801-EP ACTIVE  28x Fixed-point Series      F280x General Purpose MCU - Including Piccolo            HiRel Enhanced Product          100LQFP9.86 | 1ku  Enhanced Product Digital Signal Processors  
SM320F2808-EP ACTIVE  28x Fixed-point Series      F280x General Purpose MCU - Including Piccolo            HiRel Enhanced Product          100LQFP25.35 | 1ku  Enhanced Product Digital Signal Processors  
SM320F2812-EP ACTIVE  28x Fixed-point Series  3  150  F281x High Speed MCU        1.9  1K  HiRel Enhanced Product  3.3        176LQFP
179BGA MICROSTAR
34.20 | 1ku  Enhanced Product Digital Signal Processor  
MSP430F2274-EP ACTIVE  2xx 16MHz Series    16        10 Bit SAR      HiRel Enhanced Product        32  40QFN6.75 | 1ku  16-bit Ultra-Low-Power Micro controller, 32kB Flash, 1K RAM  
MSP430F249-EP ACTIVE  2xx 16MHz Series  one 16-bit (3CCDR), 1 16-bit (7CCR), 1  16        12-Bit SAR      HiRel Enhanced Product        48  64LQFP9.50 | 1ku  Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 12-Bit ADC, 2 USCIs,  
MSP430F2618-EP ACTIVE  2xx 16MHz Series  1 16-bit (3CCR)  
1 16-bit (7CCR)  
1 Watchdog/Interval  
16        12-bit SAR      HiRel Enhanced Product      8 KB  48  
64  
113BGA MICROSTAR JUNIOR20.80 | 1ku  Enhanced Product 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI  
spacer
8 Results