Logic

Cross Reference

Logic Design Support

Logic Packaging

Selection & Solution Guides

Application Notes

IEEE-1284 (Parallel Port Interface)

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract

Select Device Parameters

5 Results  
<50 MHz (1)
Other (1) spacer
spacer
Vcc range (V) Technology Family Static Current No. of Bits Voltage Nodes (V)
Tip: Ctrl+click to select multiple values within a box. Show me


5 Results    

Part Number  Status  A Side  Bus Drive (ma)  Logic  Vcc range (V)  Vmax (V)  Technology Family  B Side  tpd max (ns)  Static Current  No. of Bits  Voltage Nodes (V)  Vmin (V)  <50 MHz  Other  IEEE 1284  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN74ACT1284ACTIVE  TTL  -14/14        ACT  IEEE1284    1.5  7  5    Yes  Yes  Yes  20SO
20SOIC
20SSOP
20TSSOP
0.62 | 1ku  7-Bit Bus Interfaces With 3-State Outputs  
SN74LV161284ACTIVE            LV-A          5        Yes  48SSOP
48TSSOP
2.70 | 1ku  19-Bit Bus Interface  
SN74LVC161284ACTIVE            LVC          3.3, 2.7, 2.5, 1.8        Yes  48SSOP
48TSSOP
1.03 | 1ku  19-Bit Bus Interface With 3-State Outputs  
SN74LVCE161284ACTIVE        3 to 3.6    LVC                  Yes  48SSOP
48TSSOP
48TVSOP
2.00 | 1ku  19-Bit IEEE 1284 Translation Transceiver with Error-Free Power Up  
SN74LVCZ161284AACTIVE      True  3.0 to 3.6  3.6  LVC    22  70 mA  19  3.3  3      Yes  48TSSOP1.54 | 1ku  19-Bit IEEE 1284 Std Bus Interface  
spacer
5 Results