Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Logic
>
Specialty Logic
> IEEE-1284 (Parallel Port Interface)
Logic
Cross Reference
Logic Design Support
Logic Packaging
Selection & Solution Guides
Application Notes
IEEE-1284 (Parallel Port Interface)
Application Notes
Whisker Evaluation of Pb-Free Component Leads (Rev. B)
(szza051b.HTM, 10 KB)
30 Aug 2005
Abstract
Semiconductor Packing Methodology (Rev. C)
(szza021c.HTM, 8 KB)
15 Aug 2005
Abstract
5 Results
Part Number
Status
A Side
Bus Drive (ma)
Logic
Vcc range (V)
Vmax (V)
Technology Family
B Side
tpd max (ns)
Static Current
No. of Bits
Voltage Nodes (V)
Vmin (V)
<50 MHz
Other
IEEE 1284
Pin/Package
Approx. Price (US$)
Description
SN74ACT1284
ACTIVE
TTL
-14/14
ACT
IEEE1284
1.5
7
5
Yes
Yes
Yes
20SO
20SOIC
20SSOP
20TSSOP
0.62 | 1ku
7-Bit Bus Interfaces With 3-State Outputs
SN74LV161284
ACTIVE
LV-A
5
Yes
48SSOP
48TSSOP
2.70 | 1ku
19-Bit Bus Interface
SN74LVC161284
ACTIVE
LVC
3.3, 2.7, 2.5, 1.8
Yes
48SSOP
48TSSOP
1.03 | 1ku
19-Bit Bus Interface With 3-State Outputs
SN74LVCE161284
ACTIVE
3 to 3.6
LVC
Yes
48SSOP
48TSSOP
48TVSOP
2.00 | 1ku
19-Bit IEEE 1284 Translation Transceiver with Error-Free Power Up
SN74LVCZ161284A
ACTIVE
True
3.0 to 3.6
3.6
LVC
22
70 mA
19
3.3
3
Yes
48TSSOP
1.54 | 1ku
19-Bit IEEE 1284 Std Bus Interface
5 Results