Switches and Multiplexers

Cross Reference

Application Notes

Tools & Software

Analog eLAB ™

LAN/Network Switches


Select Device Parameters

10 Results  
spacer
ICC (uA) No. of Bits ron(max) (ohms) tpd max (ns) Voltage Nodes (V) Vcc min (V) Vcc max (V) VCC (min) (V) IL OFF (max) (nA) RON Mis-match (max) (Ohms)
Tip: Ctrl+click to select multiple values within a box. Show me


10 Results    

Part Number  Status  ICC (uA)  No. of Bits  ron(max) (ohms)  To  tpd max (ns)  Voltage Nodes (V)  Vcc min (V)  Voltage Node (V)  Vcc max (V)  VCC (min) (V)  VCC (max) (V)  IL OFF (max) (nA)  RON Mis-match (max) (Ohms)  From  ON Time (max) (ns)  OFF Time (max) (ns)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TS3L100ACTIVE  3  4  15    7.5    3  3.3  3.6                16QFN
16SOIC
16SSOP/QSOP
16TSSOP
16TVSOP
1.20 | 1ku  Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance  
TS3L110ACTIVE  1500    8  4    3.3        3  3.6  1000  2  8  7  5  16QFN
16SOIC
16SSOP/QSOP
16TSSOP
16TVSOP
1.75 | 1ku  Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer  
TS3L301ACTIVE  600  16-8  8        3  3.3  3.6                48TSSOP
48TVSOP
1.20 | 1ku  16-Bit to 8-Bit SPDT Gigabit LAN Switch with Low and Flat On-State Resistance  
TS3L4892ACTIVE  500    6    40          3  3.6    1        36QFN0.95 | 1ku  16-Bit to 8-Bit SPDT Gigabit LAN Switch With LED Switch  
TS3L500ACTIVE  500    6    0.25    3.6    3                56WQFN2.00 | 1ku  16-Bit To 8-Bit SPDT Gigabit Lan Switch With Low And Flat On-State Resistance  
TS3L500AEACTIVE  600    6              3.0  3.6  1  1        56WQFN0.95 | 1ku  16-Bit to 8-Bit SPDT Gigabit LAN Switch With LED Switch and Enhanced ESD Protect  
TS5L100ACTIVE  3  4  19    7  6, 6.5  6    6.5                16QFN
16SOIC
16SSOP/QSOP
20TSSOP
1.55 | 1ku  Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance  
TS5N118ACTIVE      12.5  
7.5  
 0.1  5  4.75    5.25                16SSOP/QSOP
16TSSOP
0.90 | 1ku  1-of-8 Fet Multiplexer/Demultiplexer High-Bandwidth Bus Switch  
TS5N214ACTIVE  10000    12.5  
7.5  
 3  5  4.75    5.25                16SSOP/QSOP
16TSSOP
0.90 | 1ku  2-Bit 1-of-4 Fet Multiplexer/Demultiplexer High-Bandwidth Bus Switch  
TS5N412ACTIVE  10000    12.5  
7.5  
 3    4.75    5.25                16SSOP/QSOP
16TSSOP
0.90 | 1ku  4-Bit 1-of-2 Fet Multiplexer/Demultiplexer High-Bandwidth Bus Switch  
spacer
10 Results