Logic

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Dual Supply Translators

  

The Translation Selection Tool
helps narrow your search:

Translation Selection Tool

  more 

Dual-supply level shifters are the ideal solution for bidirectional level translation. These devices have two separate VCC supplies, one for each port (VCCA and VCCB), which gives them flexibilty to operate in mixed-mode applications. These dual-supply devices allow for bidirectional level translation between different voltage nodes from 1.2V to 3.6V and 1.65V to 5.5V.

Click to download
Voltage Level Translation Product Overview

  • Whisker Evaluation of Pb-Free Component Leads (Rev. B) (szza051b.HTM, 10 KB)
    30 Aug 2005 Abstract
  • Semiconductor Packing Methodology (Rev. C) (szza021c.HTM, 8 KB)
    15 Aug 2005 Abstract
 

You've Selected: Dual Supply Translators


Select Device Parameters

61 Results  
spacer
Bus Drive (ma) Input Level No. of Bits No. of Outputs Output Drive (mA) Vcc range (V) Voltage Nodes (V) Vmin (V) tpd max (ns) Vmax (V) Approx. Price (US$) Operating Temp Range (Celsius) Rating Technology Family Static Current
Tip: Ctrl+click to select multiple values within a box. Show me


61 Results - Show All Results 1 - 10 of 61 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Bus Drive (ma)  Input Level  Logic  No. of Bits  No. of Outputs  Output Drive (mA)  Vcc range (V)  Voltage Nodes (V)  Vmin (V)  tpd max (ns)  Vmax (V)  Rating  Output Level  Technology Family  Numeric Price for Sort  Static Current  3.3V Supply Voltage  Medium Speed  Performance Optimized  Very Low Power Consumption  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CD40109BACTIVE                10  
15  
5  
     Catalog    CD4000  .44            16PDIP
16SO
16TSSOP
0.44 | 1ku  CMOS Quad Low-to-High Voltage Level Shifter (20V Rating)  
CD40109B-MIL ACTIVE                10  
15  
5  
     Military    CD4000  5.66            16CDIP5.66 | 100u  CMOS Quad Low-to-High Voltage Level Shifter (20V Rating)  
CD4504BACTIVE                10  
15  
5  
     Catalog    CD4000  .44            16PDIP
16SOIC
16TSSOP
0.44 | 1ku  CMOS Hex Voltage-Level Shifter for TTL-to-CMOS or CMOS-to-CMOS Operation  
CD4504B-EP ACTIVE    TTL/CMOS      6              HiRel Enhanced Product      1.8            16TSSOP1.80 | 100u  CMOS Hex Voltage-Level Shifter for TTL-to-CMOS or CMOS-to-CMOS Operation  
CD4504B-MIL ACTIVE                10  
15  
5  
     Military    CD4000  7.1            16CDIP7.10 | 100u  CMOS Hex Voltage-Level Shifter for TTL-to-CMOS or CMOS-to-CMOS Operation  
SN74ALVC164245ACTIVE    LVTTL  True    16  -24/24    1.8  
2.5  
2.7  
3.3  
 5.8    Catalog  LVTTL  ALVC  1.32  0.04  Yes  Yes  Yes  Yes  48SSOP
48TSSOP
54BGA MICROSTAR JUNIOR
56BGA MICROSTAR JUNIOR
1.32 | 1ku  16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs  
SN74ALVC164245-EP ACTIVE    LVTTL  True    16  -24/24  SplitRail  1.8  
2.5  
2.7  
3.3  
 5.8    HiRel Enhanced Product  LVTTL  ALVC  1.93  0.04          48SSOP
48TSSOP
1.93 | 100u  Enhanced Product 16-Bit 2.5-V To 3.3-V/3.3-V To 5-V Level Shifting Transceiver, 3-State  
SN74AVC16T245ACTIVE  -3/3 to -12/12    True  16      1.2 to 3.6  1.2  
1.5  
1.8  
2.5  
3.3  
 5    Catalog    AVC  1.5            48TSSOP
48TVSOP
56BGA MICROSTAR JUNIOR
1.50 | 1ku  16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs  
SN74AVC16T245-Q1ACTIVE  -3/3 to -12/12    True  16      1.2 to 3.6  1.2  
1.5  
1.8  
2.5  
3.3  
 5    Automotive    AVC  1.69            48TVSOP1.69 | 1ku  Automotive Catalog 16-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation  
SN74AVC1T45ACTIVE          2  12  1.2 to 3.6  3.3    2.8    Catalog    AVC  .31            6DSBGA
6SC70
6SOT
6SOT-23
0.31 | 1ku  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs  
spacer
61 Results - Show All Results 1 - 10 of 61 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >