-
Migrating From MSP430F12x(2) to MSP430F21x2 (slaa421.HTM, 8 KB)
23 Oct 2009
Abstract
-
MSP430 Optimizing C/C++ Compiler v 3.1 User's Guide (Rev. C) (slau132c.pdf, 1.37 MB)
01 Nov 2008
Download
|
1xx 8MHz Series
|
MSP430x1xx Series – Flash or ROM based Ultra-Low Power MCUs offering 8 MIPS, 1.8 - 3.6V operation, up to 60 KB Flash, and a wide range of high-performance analog and intelligent digital peripherals.
Ultra-Low Power, as low as:
- 0.1 μA RAM retention
- 0.7 μA real-time clock mode
- 200 μA / MIPS active
- Fast Wake-Up From Standby Mode in <6 μs
Device Parameters
- Flash Options: 1 KB – 60 KB
- ROM Options: 1 KB – 16 KB
- RAM Options: 512 B – 10 KB
- GPIO Options: 14, 22, 48 pins
- ADC Options: Slope, 10 & 12-bit SAR
- Other Integrated peripherals: Analog Comparator, DMA, Hardware Multiplier, SVS, 12-bit DAC
 |
New Interactive MCU Selection Tool - Try our new device selection tool to discover a microcontroller with all the features and functions you need.
|
|
|
|