-
Digital Addressable Lighting Interface (DALI) (slaa422.HTM, 8 KB)
23 Nov 2009
Abstract
-
PMP3914 User's Guide (sluu369.htm, 8 KB)
18 Sep 2009
Abstract
|
2xx 16MHz Series
|
MSP430F2xx Series – Flash-based Ultra-Low Power MCUs featuring up to 16 MIPS with 1.8V - 3.6V operation. Includes the Very-Low power Oscillator (VLO), internal pull-up/pull-down resistors, and low-pin count options.
Ultra-Low Power, as low as:
- 0.1 μA RAM retention
- 0.3 μA Standby mode (VLO)
- 0.7 μA real-time clock mode
- 220 μA / MIPS active
- Ultra-Fast Wake-Up From Standby Mode in <1 μs
Device Parameters
- Flash Options: 1 KB – 120 KB
- RAM Options: 128 B – 8 KB
- GPIO Options: 10, 16, 24, 32, 48, 64 pins
- ADC Options: Slope, 10 & 12-bit SAR, 16-bit Sigma Delta
- Other Integrated peripherals: Analog Comparator, Hardware Multiplier, DMA, SVS, 12-bit DAC, Op Amps
 |
New Interactive MCU Selection Tool - Try our new device selection tool to discover a microcontroller with all the features and functions you need.
|
|
|
|