Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

MCU Selection Tool

Training

  • 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (slva334.HTM, 8 KB)
    01 Jun 2009 Abstract
  • MSP430 Optimizing C/C++ Compiler v 3.1 User's Guide (Rev. C) (slau132c.pdf, 1.37 MB)
    01 Nov 2008 Download

MSP430 for Utility Metering Applications

New MCUs for three-phase e-metering applications

TI's MSP430 ultra low power microcontroller is the perfect combination of ultra-low-power and high performance analog integration.

Participate in the Stellaris Forums

Participate in the Stellaris Forums

Interact with the Stellaris user community today!

3xx Legacy 8MHz Series

 

MSP430C3xx Series – This legacy family of ROM or OTP devices offers 2.5V - 5.5V operation, up to 32 KB ROM, 4MIPS and FLL.

Ultra-Low Power, as low as:

  • 0.1 μA RAM retention
  • 0.9 μA real-time clock mode
  • 160 μA / MIPS active
  • Fast Wake-Up From Standby Mode in <6 μs

Device Parameters

  • ROM Options: 2KB – 32 KB
  • RAM Options: 512 B – 1 KB
  • GPIO Options: 14, 40 pins
  • ADC Options: Slope, 14-bit SAR
  • Other Integrated peripherals: LCD controller, Hardware Multiplier
MCU Selection Tool

New Interactive MCU Selection Tool - Try our new device selection tool to discover a microcontroller with all the features and functions you need.


Select Device Parameters

16 Results  
spacer
LCD Segments GPIO ROM RAM ADC Timers Pin/Package
Tip: Select multiple values in a box by holding down the CTRL key and choosing values, Show me


16 Results - Show All Results 1 - 10 of 16 Results |  Next >Page  1 | 2  

Part Number  Status  Frequency (MHz)  RAM  ROM  GPIO  ADC  Other Integrated Peripherals  LCD Segments  Timers  OTP ROM  Interface  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430C311ACTIVE  8  128 B  2 KB  14  Slope    92  1 Watchdog/Interval  
2 8-bit  
     16-Bit Ultra-Low-Power Microcontroller, 2kB OTP, 128B RAM, 64 segment LCD, 48 pin SSOP  
MSP430C312ACTIVE  8  256 B  4 KB  14  Slope    92  1 Watchdog/Interval  
2 8-bit  
     16-Bit Ultra-Low-Power Microcontroller, 4kB ROM, 256B RAM, 92 segment LCD  
MSP430C313ACTIVE  8  256 B  8 KB  14  Slope    92  1 Watchdog/Interval  
2 8-bit  
     16-Bit Ultra-Low-Power Microcontroller, 8kB ROM, 256B RAM, 92 segment LCD  
MSP430C314ACTIVE  8  512 B  12 KB  14  Slope    92  1 Watchdog/Interval  
2 8-bit  
     16-Bit Ultra-Low-Power Microcontroller, 12kB ROM, 512B RAM, 92 segment LCD  
MSP430C315ACTIVE  8  512 B  16 KB  14  Slope    92  1 Watchdog/Interval  
2 8-bit  
     16-Bit Ultra-Low-Power Microcontroller, 16kB ROM, 512B RAM, 92 segment LCD  
MSP430C323ACTIVE  8  256 B  8 KB  14  14-bit SAR    84  1 Watchdog/Interval  
2 8-bit  
     16-Bit Ultra-Low-Power Microcontroller,8kB ROM, 256B RAM, 14 bit ADC, 84 segment LCD  
MSP430C325ACTIVE  8  512 B  16 KB  14  14-bit SAR    84  1 Watchdog/Interval  
2 8-bit  
     16-Bit Ultra-Low-Power Microcontroller,16kB ROM, 512B RAM, 14 bit ADC, 84 segment LCD  
MSP430C336ACTIVE  8  1 KB  24 KB  40  Slope  Hardware Multiplier  120  1 16-bit (5CCR)  
1 Watchdog/Interval  
2 8-bit  
 1 USART (SPI or UART)    16-Bit Ultra-Low-Power Microcontroller, 24kB ROM, 1KB RAM, USART, HW multiplier, 120 segment LCD  
MSP430C337ACTIVE  8  1 KB  32 KB  40  Slope  Hardware Multiplier  120  1 16-bit (5CCR)  
1 Watchdog/Interval  
2 8-bit  
 1 USART (SPI or UART)    16-Bit Ultra-Low-Power Microcontroller, 32kB ROM, 1KB RAM, USART, HW multiplier, 120 segment LCD  
MSP430P315ACTIVE  8  512 B    14  Slope    92  1 Watchdog/Interval  
2 8-bit  
16 KB    48SSOP
56SSOP
6.55 | 100u  16-Bit Ultra-Low-Power Microcontroller, 16kB OTP, 512B RAM, 92 segment LCD  
spacer
16 Results - Show All Results 1 - 10 of 16 Results |  Next >Page  1 | 2