Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

28x + ARM® Cortex™ M3 Concerto™ Series

 

F28M3x Concerto™ Series

In many real-time control applications, such as automation or energy conversion, one of the biggest compromises is finding a balance between robust loop control and adding communications or host functionality. But what if you could eliminate some of those compromises? With both host and control subsystems on one device, Concerto brings you the best of both worlds.

 

F28M3x Concerto™ Development Tools

TMDXDOCKH52C1 – Experimenter Kit
$185 USD

C2000 Experimenter Kits are ideal products for initial device exploration and testing. The Concerto H52C1 Experimenter Kit has a docking station that features access to all controlCARD signals, breadboard areas and RS-232 and JTAG connectors. Kit is complete with the TMDXCNCD52C1 controlCARD, Code Composer StudioTM IDE v4, and USB cable.

Samples Cart - Add Samples Order Online

TMDXCNCDH52C1 – controlCARD
$130 USD

The Concerto controlCARD is a complete board-level module with isolated USB JTAG (XDS100v2). The controlCARD also features micro-USB, Ethernet and MicroSD communication interfaces. All controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable on C2000 development and application baseboards.

Samples Cart - Add Samples Order Online

 

Loading...