Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

 

You've Selected: Analog to Digital Converter
spacer


9 Results    

Part Number  Status  Resolution (Bits)  Sample Rate (max)  # Input Channels  Architecture  Input Configuration Range  INL (max) (+/-LSB)  DNL (max) (+/-LSB)  No Missing Codes (Bits)  SNR (dB)  SFDR (dB)  SINAD (dB)  ENOB (Bits)  Power Consumption (typ) (mW)  Reference Mode  Differential Inputs  Serial I2C Interface  Serial SPI Interface  No. of Supplies  Analog Voltage AV/DD (min) (V)  Analog Voltage AV/DD (max) (V)  Logic Voltage DV/DD (min) (V)  Logic Voltage DV/DD (max) (V)  Code Composer Data Converter Plug-In Available  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TLV2553-Q1ACTIVE  12  200kSPS  11  SAR  Vref  1  1  12          2.43  Ext      Yes  1  2.7  5.5  2.7  5.5  Yes  20SOIC4.00 | 1ku  Automotive Catalog 12-Bit 200-KSPS 11-Channel Low-Power Serial ADC  
TLC2543-Q1ACTIVE  12  66kSPS  11  SAR  Vref  1  1  12          5  Ext      Yes  1  4.5  5.5  4.5  5.5    20SSOP5.60 | 1ku  Automotive Catalog 12-Bit Analog-to-Digital Converters With Serial Control and 11 Analog Inputs  
ADS7841-Q1ACTIVE  12  200kSPS  4  SAR    Vref  2    72  79  71    0.84  Ext  Yes    Yes  1  2.7  5.25  2.7  5.25  Yes  16SSOP/QSOP2.95 | 1ku  Automotive Catalog 12-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter  
ADS7822-Q1ACTIVE  12  200kSPS  1  SAR  Vref    0.75  12    86  71    0.6  Ext  Yes    Yes    2.7  5.25  2.7  5.25    8MSOP1.85 | 1ku  Automotive Catalog 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter  
ADS1000-Q1ACTIVE  12    1  Delta-Sigma  PGA (1-8)  
VDD  
0.1    12          0.21  Ext    Yes    1  2.7  5.5  2.7  5.5    6SOT-231.20 | 1ku  Automotive Catalog Low Cost 12-bit ADC with I2C Interface  
TLV1548-Q1ACTIVE  10  85kSPS    SAR  VREF  1  1  10                  Yes  1  2.7  5.5  2.7  5.5    20SSOP2.90 | 1ku  Automotive Catalog Low-Voltage 10-Bit Analog-to-Digital Converter w/Serial Control & 8 Analog Input  
ADS5204-Q1ACTIVE  10  40MSPS  2  Pipeline  2V (p-p)  1.5  1  10  60.5  73  60  9.7  275          1  0  3.6  0  3.6    48TQFP16.10 | 1ku  Automotive Catalog Dual 10-Bit 40MSPS Low-Power ADC With PGA  
TLV5535-Q1ACTIVE  8  35MSPS  1  Pipeline  1V / 1.6V(p-p)  2.4  2.4    46.5  58  46  7.4  106  Ext        1  3    3  3.6    28TSSOP3.55 | 1ku  Automotive Catalog 8 Bit, 35 MSPS ADC Single Ch., Low Power  
ADS7828-Q1ACTIVE    50KSPS  8  SAR  Vref    1  12  72  86  71    0.675  Ext  Yes  Yes      2.7  5.25  2.7  5.25    16TSSOP4.20 | 1ku  Automotive Catalog 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref  
spacer
9 Results