Press Center

News Releases

Image Library

Press Contacts

TI introduces quad-channel digital-to-analog converter family with ultra-low glitch and internal reference

Multi-purpose DACs target portable, high channel count systems

DALLAS (February 6, 2008) - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a family of quad-channel digital-to-analog converters (DAC) with ultra-low glitch (0.15nV-s) and an internal 2.5V reference with 2ppm/C temperature drift and 0.02 percent initial accuracy. This multi-purpose family of 16-, 14- and 12-bit devices offers breakthrough multi-channel performance with the combination of high accuracy, low power consumption and small footprint, making them attractive options for portable and high channel count systems in industrial process control, data acquisition and instrumentation applications. (See www.ti.com/dac8564-pr.)

DAC8564; quad-channel, ultra-low glitch

The DAC8564/65 (16-bit) provides +/- 0.5 LSB differential nonlinearity (DNL) and +/- 4LSB integral nonlinearity (INL), which contribute to the excellent accuracy of the devices. The DAC8164/65 (14-bit) and DAC7564/65 (12-bit) offer a relative accuracy of +/- 1LSB. Very low power consumption (2.9mW at 3V) and a power down feature (1.3uA at 5V) extend battery life in portable applications.

The DAC8564 and DAC8565 build upon TI's recently released DAC8560 and DAC855x series which offer breakthrough performance while minimizing code-to-code output transient voltages (glitch). The low-glitch performance solves the common DAC problem of unwanted transient voltages which cause ringing in closed-loop systems and create harmonic distortion during waveform generation. Wider bandwidth signals are supported by a fast settling time of 10us to +/-0.003 percent of full-scale range.

Additional features include power-on-reset (POR) to zero output voltage or programmable POR to either zero or mid-scale. This allows support of either binary or two's complement binary output data formats. The DACs are also offered with a serial SPI interface.

The devices are part of TI's new pin-compatible family of low-voltage, single-supply, ultra-low glitch DACs with a precision internal reference. Each device operates over an extended temperature range of -40C to 105C and a wide power supply range of 2.7V to 5.5V.

Availability and packaging

The DAC8564 and DAC8565 are available now in standard-footprint TSSOP-16 packages and are priced at $14.10 each in 100-piece quantities (suggested resale pricing). The 14- and 12-bit devices will be available in 1Q 2008. The 14-bit DAC8164 and DAC8165 will be priced at $11.60 each in 100-piece quantities and the 12-bit DAC7564 and DAC7565 will be priced at $7.25 each in 100-piece quantities.

TI offers analog engineers a wide-ranging support infrastructure that includes training and seminars, design tools and utilities, technical documentation, evaluation modules, an online KnowledgeBase, a product information hotline and a comprehensive offering of samples that ship within 24 hours of request. For more information on TI's complete analog design support, and to download the latest Amplifier and Data Converter Selection Guide, visit www.ti.com/analogelab.


Back to Top