<?xml version="1.0" encoding="UTF-8"?>
<rss version="2.0"><channel>
<title>TI - New Amplifiers and Linear Products</title>
<link>http://focus.ti.com/analog/docs/newproducts.tsp?familyId=57&amp;releasePeriod=179&amp;contentType=3</link>
<description>View all Amplifiers and Linear products released within the last six months.</description>
<language>en-us</language>
<lastBuildDate>Wed, 23 May 2012 :04:38 -0500 (GMT -0500)</lastBuildDate>
<item>
<title>TLV3201 40ns, micro-Power, Rail-to-Rail Input, Single-Channel Comparator with Push-Pull Outputs</title>
<link>http://focus.ti.com/docs/prod/folders/print/tlv3201.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The TLV3201 and TLV3202 are single- and dual-channel comparators that offer the ultimate combination of high-speed (40 ns) and low-power consumption (40 &amp;micro;A), all in extremely small packages with features such as rail-to-rail inputs, low offset voltage (1 mV), and large output drive current. The devices are also very easy...</description>
</item>
<item>
<title>INA3221 Triple Channel Shunt and Bus Voltage Monitor</title>
<link>http://focus.ti.com/docs/prod/folders/print/ina3221.html</link>
<pubDate>Tue, 15 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The INA3221 is a three-channel, high-side current and bus voltage monitor with an I2C interface. The INA3221 monitors both shunt voltage drops and bus supply voltages in addition to having programmable conversion times and averaging modes for these signals.  The INA3221 offers both critical and warning alerts to detect multiple...</description>
</item>
<item>
<title>INA282-Q1 Automotive Catalog Wide Common Mode Range, Bidirectional, High Accuracy Current Shunt Monitor</title>
<link>http://focus.ti.com/docs/prod/folders/print/ina282-q1.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The INA282-Q1 is a voltage output current shunt monitor that can sense drops across shunts at common-mode voltages from &amp;ndash;14V to +80V, independent of the supply voltage. The low offset of the Zer&amp;oslash;-Drift architecture enables current sensing with maximum drops across the shunt as low as 10mV full-scale....</description>
</item>
<item>
<title>INA230 Precision Digital/Current/Voltage/Power Monitor</title>
<link>http://focus.ti.com/docs/prod/folders/print/ina230.html</link>
<pubDate>Wed, 29 Feb 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The INA230 is a current-shunt and power monitor with an I2C interface that features 16 programmable addresses. The INA230 monitors both shunt voltage drops and bus supply voltage.  Programmable calibration value, conversion times, and averaging, combined with an internal multiplier, enable direct readouts of current...</description>
</item>
<item>
<title>LMP8646 Precision Current Limiter</title>
<link>http://focus.ti.com/docs/prod/folders/print/lmp8646.html</link>
<pubDate>Tue, 07 Feb 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The LMP8646 is a precision current limiter used to improve the current limit accuracy of any switching or linear regulator     with an available feedback node.    The LMP8646 accepts input signals with a common mode voltage ranging from -2V to 76V.  It has a variable gain which is used     to adjust the sense current. The...</description>
</item>
<item>
<title>INA149-EP Enhanced Product High Common Mode Voltage Difference Amplifier </title>
<link>http://focus.ti.com/docs/prod/folders/print/ina149-ep.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The INA149 is a precision unity-gain difference amplifier with a very high input  common-mode voltage range. It is a single, monolithic device that consists of a precision op  amp and an integrated thin-film resistor network. The INA149 can accurately measure small  differential voltages in the presence of common-mode...</description>
</item>
<item>
<title>DRV8834 2.2A Low Voltage Stepper w/ 32-step Indexer or Dual Brushed DC Motor Driver (Indexer or PH/EN Ctrl)</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv8834.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV8834 provides a flexible motor driver solution for toys, printers, cameras, and other mechatronic applications. The device has two H-bridge drivers, and is intended to drive a bipolar stepper motor or two DC motors.                            The output driver block of each H-bridge consists of N-channel...</description>
</item>
<item>
<title>DRV8835 1.5A Low Voltage Stepper or Single/Dual Brushed DC Motor Driver w/ Dual Supplies (PWM or PH/EN Ctrl)</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv8835.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV8835 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and can drive two DC motors or one stepper motor, as well as other devices like solenoids.  The output driver block...</description>
</item>
<item>
<title>DRV8836 1.5A Low Voltage Stepper or Single/Dual Brushed DC Motor Driver (PWM or PH/EN Ctrl)</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv8836.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV8836 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and can drive two DC motors or one stepper motor, as well as other devices like solenoids.  The output driver block...</description>
</item>
<item>
<title>DRV8818 2.5A Bipolar Stepper Motor Driver with On-Chip 1/8 Microstepping Indexer (Step/Dir Ctrl)</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv8818.html</link>
<pubDate>Fri, 02 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV8818 provides an integrated stepper motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, as well as microstepping indexer logic to control a stepper motor.            The output driver block for each consists of N-channel power MOSFETs...</description>
</item>
<item>
<title>OPA2365-Q1 Automotive Catalog 2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa2365-q1.html</link>
<pubDate>Fri, 20 Apr 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The OPAx365 zero-crossover family, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low-noise (4.5 nV/&amp;radic;Hz) and high-speed operation (50-MHz gain bandwidth) make these devices ideal for driving sampling analog-to-digital...</description>
</item>
<item>
<title>OPA4314 Quad, 3MHz, Low-Power, Low-Noise, RRI/O, 1.8V CMOS Operational Amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa4314.html</link>
<pubDate>Thu, 19 Apr 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose CMOS amplifiers. Rail-to-rail input and output swings, low quiescent current (150 &amp;micro;A typ at 5.0 VS) combined with a wide bandwidth of 3 MHz, and very low noise (14 nV/&amp;radic;Hz at 1 kHz)...</description>
</item>
<item>
<title>OPA140A-DIE High-Precision, Low-Noise, Rail-to-Rail Output, 11MHz JFET Op Amp</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa140a-die.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The OPA140A operational amplifier is a low-power JFET input amplifier that features good  drift and low input bias current. The rail-to-rail output swing and input range that includes V&#151; allow designers to take advantage of the low-noise characteristics of JFET amplifiers while also interfacing to modern, single-supply,...</description>
</item>
<item>
<title>OPA2227-EP Enhanced Product High Precision, Low Noise Operational Amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa2227-ep.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The OPA2227 operational amplifier combines low noise and wide bandwidth with high precision to make it the ideal choice for applications requiring both ac and precision  dc performance.            The OPA2227 is unity-gain stable and features high slew rate (2.3 V/&amp;micro;s) and wide bandwidth  (8 MHz).    		The...</description>
</item>
<item>
<title>OPA4322 20MHz, Low Noise, 1.8V, RRIO, CMOS Operational Amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa4322.html</link>
<pubDate>Tue, 27 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA322 series consists of single, dual, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs/outputs optimized for low-power, single-supply applications. Specified over a wide supply range of 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel make these devices well-suited...</description>
</item>
<item>
<title>OPA656-DIE Wideband, Unity Gain Stable FET-Input Operational Amplifier </title>
<link>http://focus.ti.com/docs/prod/folders/print/opa656-die.html</link>
<pubDate>Tue, 27 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA656 combines a very wideband, unity-gain stable, voltage-feedback op amp with a FET-input stage to offer an ultra high dynamic-range amplifier for ADC (analog-to-digital converter) buffering and transimpedance applications. Extremely low DC errors give good precision in optical applications.  The high unity-gain stable...</description>
</item>
<item>
<title>OPA2277-DIE High Precision Operational Amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa2277-die.html</link>
<pubDate>Thu, 22 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA2277 precision op amp replaces the industry standard OP-177. It offers improved noise, wider output voltage swing, and are twice as fast with half the quiescent current. Features include ultra low offset voltage and drift, low bias current, high common-mode rejection, and high power supply rejection.  The OPA2277 op...</description>
</item>
<item>
<title>OPA1654 Sound Plus Low Noise and Distortion, General-Purpose, FET-Input Audio Op Amps</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa1654.html</link>
<pubDate>Tue, 20 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA1652 (dual)  and OPA1654 (quad) FET-input operational amplifiers achieve a low 4.5 nV/&amp;radic;Hz noise density with an ultralow distortion of 0.00005% at 1 kHz. The OPA1652 and OPA1654 op amps offer rail-to-rail output swing to within 800 mV with 2-k&amp;Omega; load, which increases headroom and maximizes dynamic range. These...</description>
</item>
<item>
<title>THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/ths4531.html</link>
<pubDate>Fri, 09 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The THS4531 is a low-power, fully-differential op amp with input common-mode range below the negative rail and rail-to-rail output. The device is designed for low-power data acquisition systems and high density applications where power consumption and dissipation is critical.   The device features accurate output common-mode...</description>
</item>
<item>
<title>OPA314 3MHz, Low-Power, Low-Noise, RRI/O, 1.8V CMOS Operational Amplifier </title>
<link>http://focus.ti.com/docs/prod/folders/print/opa314.html</link>
<pubDate>Fri, 24 Feb 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose CMOS amplifiers. Rail-to-rail input and output swings, low quiescent current (150 &amp;micro;A typ at 5.0 VS) combined with a wide bandwidth of 3 MHz, and very low noise (14 nV/&amp;radic;Hz at 1 kHz)...</description>
</item>
<item>
<title>PGA308-Q1 Automotive Catalog Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain &amp; Offset</title>
<link>http://focus.ti.com/docs/prod/folders/print/pga308-q1.html</link>
<pubDate>Sat, 31 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The PGA308-Q1 is a programmable analog sensor signal conditioner. The analog signal path amplifies the sensor signal and provides digital calibration for offset and gain. Calibration is done via the 1W pin, a digital One-Wire, UART-compatible interface. For three-terminal sensor modules, 1W may be connected to VOUT...</description>
</item>
<item>
<title>PGA400-Q1 Automotive Catalog Programmable Sensor Signal Conditioner w/ Microcontroller</title>
<link>http://focus.ti.com/docs/prod/folders/print/pga400-q1.html</link>
<pubDate>Sat, 31 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>   		The PGA400-Q1 is an interface device for piezoresistive, strain gauge and capacitive  		  sense elements. The device incorporates the analog front end that directly connects to the sense  		  element and has voltage regulators and oscillator. The device also includes sigma-delta  		  analog-to-digital converter, 8051...</description>
</item>
<item>
<title>PGA450-Q1 Automotive Ultrasonic Sensor Signal Conditioner</title>
<link>http://focus.ti.com/docs/prod/folders/print/pga450-q1.html</link>
<pubDate>Sat, 31 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The PGA450-Q1 is a fully integrated  interface device for ultrasonic transducers used in automotive park distance or object detection applications. It incorporates  these system blocks:  voltage regulators, a 12-bit SAR ADC, an 8-bit microcontroller, a digital band-pass filter, a DAC,  dual NMOS low-side drivers,...</description>
</item>
<item>
<title>DRV2665 Piezo Haptic Driver with Integrated Boost Converter and Digital Front End</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv2665.html</link>
<pubDate>Fri, 18 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV2665 is a piezo haptic driver with integrated 105 V boost switch, integrated power diode, integrated fully-differential amplifier, and integrated digital front end. This versatile device is capable of driving both high-voltage and low-voltage piezo haptic actuators.  The input signal can be driven as haptic...</description>
</item>
<item>
<title>DRV110 PWM Solenoid Controller</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv110.html</link>
<pubDate>Thu, 17 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV110 is a PWM current controller for solenoids. It is designed to regulate the current with a well controlled waveform to reduce power dissipation. The solenoid current is ramped up fast to ensure opening of the valve or relay. After initial ramping the solenoid current is kept at peak value to ensure the correct...</description>
</item>
</channel></rss>